/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8344-SCC

TGA8344-SCC

2 - 18 GHz Low Noise Amplifier, AGC

Qorvo's TGA8344-SCC features two cascaded monolithic low-noise distributed amplifiers with on-chip bias operating from 2 to 18 GHz. This die offers the advantage of high gain, typically 19 dB, in compact die size with simplified biasing configuration. Noise figure is typically 4 dB. The two cascade amplifiers have eighteen 122 um gate-width FETs providing 16 dBm of output power at 1 dB gain compression. Input return loss is typically 14 dB from 2 to 18 GHz and output return loss is typically 13 dB. Ground is provided to the circuitry through vias to the backside metallization.

The part's small size and high gain make it suitable for use in a variety of wide-band electronic commercial and warfare systems.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression wire bonding processes. The TGA8344-SCC is supplied in chip form and is readily assembled using automated equipment.

Discontinued
i
Last Time Buy April 18, 2014.
Please use TGA2526 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2 to 18 GHz frequency range
  • Typical 4 dB noise figure at midband
  • 16 dBm typical output power at 1 dB gain compression
  • 19 dB typical gain
  • Typical input SWR 1.5:1 and output SWR 1.6:1
  • Dimensions: 3.9878 x 3.810 x 0.1016 mm (0.1570 x 0.150 x 0.0040 in)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
18,000
Gain (dB)
19
NF (dB)
4
OP1dB (dBm)
16
Voltage (V)
8
Current (mA)
120
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8344-SCC

TGA8344-SCC

2 - 18 GHz Low Noise Amplifier, AGC

Qorvo's TGA8344-SCC features two cascaded monolithic low-noise distributed amplifiers with on-chip bias operating from 2 to 18 GHz. This die offers the advantage of high gain, typically 19 dB, in compact die size with simplified biasing configuration. Noise figure is typically 4 dB. The two cascade amplifiers have eighteen 122 um gate-width FETs providing 16 dBm of output power at 1 dB gain compression. Input return loss is typically 14 dB from 2 to 18 GHz and output return loss is typically 13 dB. Ground is provided to the circuitry through vias to the backside metallization.

The part's small size and high gain make it suitable for use in a variety of wide-band electronic commercial and warfare systems.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression wire bonding processes. The TGA8344-SCC is supplied in chip form and is readily assembled using automated equipment.

Discontinued
i
Last Time Buy April 18, 2014.
Please use TGA2526 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2 to 18 GHz frequency range
  • Typical 4 dB noise figure at midband
  • 16 dBm typical output power at 1 dB gain compression
  • 19 dB typical gain
  • Typical input SWR 1.5:1 and output SWR 1.6:1
  • Dimensions: 3.9878 x 3.810 x 0.1016 mm (0.1570 x 0.150 x 0.0040 in)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
18,000
Gain (dB)
19
NF (dB)
4
OP1dB (dBm)
16
Voltage (V)
8
Current (mA)
120
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks