/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8349-SCC

TGA8349-SCC

DC - 14 GHz Low Noise Amplifier, AGC

Qorvo's TGA8349-SCC is a GaAs monolithic low noise distributed amplifier designed for use as a multi-octave general purpose gain block. Nine 122 um gate-width FETs provide 11dB nominal gain at 3.1 dB noise figure from DC to 14 GHz. Typical power output is 16 dBm at 1 dB gain compression. Typical input SWR is 1.2:1 and output SWR is 1.3:1. Ground is provided to the circuitry through vias to the backside metallization. The DC to 14GHz frequency range, dual gate AGC control and gain flatness characteristics make the TGA8349-SCC suitable for many system applications including fiber optics.

The TGA8349-SCC is supplied in chip form and is engineered for high volume automated assembly. All metal surfaces are gold plated to be compatible with thermocompression and thermosonic wire bonding processes.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • DC to 14 GHz frequency range
  • 1.2:1 input SWR, 1.3:1 output SWR
  • 11 dB small signal gain
  • 16 dBm output power at 1 dB gain compression at midband
  • 3.1 dB noise figure at midband
  • Dimensions: 3.4290 x 2.2860 x 0.101 mm (0.135 x 0.090 x 0.004 in)

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
14,000
Gain (dB)
11
NF (dB)
3.1
OP1dB (dBm)
16
Voltage (V)
8
Current (mA)
80
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8349-SCC

TGA8349-SCC

DC - 14 GHz Low Noise Amplifier, AGC

Qorvo's TGA8349-SCC is a GaAs monolithic low noise distributed amplifier designed for use as a multi-octave general purpose gain block. Nine 122 um gate-width FETs provide 11dB nominal gain at 3.1 dB noise figure from DC to 14 GHz. Typical power output is 16 dBm at 1 dB gain compression. Typical input SWR is 1.2:1 and output SWR is 1.3:1. Ground is provided to the circuitry through vias to the backside metallization. The DC to 14GHz frequency range, dual gate AGC control and gain flatness characteristics make the TGA8349-SCC suitable for many system applications including fiber optics.

The TGA8349-SCC is supplied in chip form and is engineered for high volume automated assembly. All metal surfaces are gold plated to be compatible with thermocompression and thermosonic wire bonding processes.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • DC to 14 GHz frequency range
  • 1.2:1 input SWR, 1.3:1 output SWR
  • 11 dB small signal gain
  • 16 dBm output power at 1 dB gain compression at midband
  • 3.1 dB noise figure at midband
  • Dimensions: 3.4290 x 2.2860 x 0.101 mm (0.135 x 0.090 x 0.004 in)

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
14,000
Gain (dB)
11
NF (dB)
3.1
OP1dB (dBm)
16
Voltage (V)
8
Current (mA)
80
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks