/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8399B-SCC

TGA8399B-SCC

6 - 13 GHz Low Noise Amplifier, Self Bias

Qorvo's TGA8399B-SCC is a monolithic self-biased low noise amplifier (LNA) with a balanced input for low VSWR. This LNA operates from 6 to 13 GHz with a typical mid band noise figure of 1.5 dB. The device features high gain of 26 dB across the band while providing a nominal output power at P1dB gain compression of 11 dBm. Typical input and output return loss is 18 dB. Ground is provided to the circuitry through vias to the backside metallization.

The low noise amplifier is suitable for a variety of commercial and high frequency applications, C and X band applications such as radar receivers, electronic counter measures (ECM), decoys, jammers and phased array systems. At 5 V the drain current is approximately 65 mA and can be increased or decreased by selection of the appropriate source resistors in each stage. The part is lead-free and RoHS compliant.

Discontinued
i
End of Life announced February 4, 2014.
Last Time Buy September 6, 2014.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 6 to 13 GHz frequency range
  • 1.5 dB typical noise figure midband
  • 26 dB nominal gain
  • High input power handling: ~ 20 dBm
  • Balanced input for low VSWR
  • 5 V @ 65 mA self bias
  • 0.25um pHEMT technology
  • Chip dimensions: 3.1 x 2.4 x 0.15 mm

Typical Applications

  • Electronic Countermeasures (ECM)
  • Point-to-Point Radio
  • X Band Radar

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
13,000
Gain (dB)
26
NF (dB)
1.5
OP1dB (dBm)
11
Voltage (V)
5
Current (mA)
65
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8399B-SCC

TGA8399B-SCC

6 - 13 GHz Low Noise Amplifier, Self Bias

Qorvo's TGA8399B-SCC is a monolithic self-biased low noise amplifier (LNA) with a balanced input for low VSWR. This LNA operates from 6 to 13 GHz with a typical mid band noise figure of 1.5 dB. The device features high gain of 26 dB across the band while providing a nominal output power at P1dB gain compression of 11 dBm. Typical input and output return loss is 18 dB. Ground is provided to the circuitry through vias to the backside metallization.

The low noise amplifier is suitable for a variety of commercial and high frequency applications, C and X band applications such as radar receivers, electronic counter measures (ECM), decoys, jammers and phased array systems. At 5 V the drain current is approximately 65 mA and can be increased or decreased by selection of the appropriate source resistors in each stage. The part is lead-free and RoHS compliant.

Discontinued
i
End of Life announced February 4, 2014.
Last Time Buy September 6, 2014.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 6 to 13 GHz frequency range
  • 1.5 dB typical noise figure midband
  • 26 dB nominal gain
  • High input power handling: ~ 20 dBm
  • Balanced input for low VSWR
  • 5 V @ 65 mA self bias
  • 0.25um pHEMT technology
  • Chip dimensions: 3.1 x 2.4 x 0.15 mm

Typical Applications

  • Electronic Countermeasures (ECM)
  • Point-to-Point Radio
  • X Band Radar

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
13,000
Gain (dB)
26
NF (dB)
1.5
OP1dB (dBm)
11
Voltage (V)
5
Current (mA)
65
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks