/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8399C

TGA8399C

8 - 18 GHz Wideband Driver Amplifier

Discontinued
i
End of Life announced March 6, 2014.
Last Time Buy September 6, 2014.
Please review Qorvo's many other wideband amplifiers for a suitable replacement.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Two stage driver amplifier
  • 0.25um pHEMT 2MI technology
  • 8 to 18 GHz frequency range
  • 13 dBm nominal Pout
  • 17 dB nominal gain
  • Balanced in / out for low VSWR
  • 4.5 V @ 50m A self bias
  • Chip dimensions: 3.5 x 2.4 x 0.1 mm

Typical Applications

  • Point-to-Point Radio
  • X and Ku Band Drivers

Parameters

Frequency Min (MHz)
8,000
Frequency Max (MHz)
18,000
Gain (dB)
17
OP1dB (dBm)
13
Voltage (V)
4.5
Current (mA)
50
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8399C

TGA8399C

8 - 18 GHz Wideband Driver Amplifier

Discontinued
i
End of Life announced March 6, 2014.
Last Time Buy September 6, 2014.
Please review Qorvo's many other wideband amplifiers for a suitable replacement.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Two stage driver amplifier
  • 0.25um pHEMT 2MI technology
  • 8 to 18 GHz frequency range
  • 13 dBm nominal Pout
  • 17 dB nominal gain
  • Balanced in / out for low VSWR
  • 4.5 V @ 50m A self bias
  • Chip dimensions: 3.5 x 2.4 x 0.1 mm

Typical Applications

  • Point-to-Point Radio
  • X and Ku Band Drivers

Parameters

Frequency Min (MHz)
8,000
Frequency Max (MHz)
18,000
Gain (dB)
17
OP1dB (dBm)
13
Voltage (V)
4.5
Current (mA)
50
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo