/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8622-SCC

TGA8622-SCC

2 - 20 GHz Gain Block, AGC

Qorvo's TGA8622-SCC is a broadband general-purpose amplifier that operates over the 2 to 20 GHz frequency range. Six 200 um dual-gate FETs provide the amplifier with a typical gain of 7.5 dB. Midband input and output SWRs are typically 1.7:1. This amplifier is directly cascadable and can be used in both gain control and active temperature compensation applications. Ground is provided to the circuitry through vias to the backside metallization.

The part is available in chip form and is readily assembled using automated equipment. The device bond pads and backside are gold plated for compatibility with eutectic alloy attach methods as well as thermocompression and thermosonic wire bonding processes.

Discontinued
i
Please use TGA2526 or TGA3500-SM for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2 to 20 GHz frequency range
  • 7.5 dB gain with greater than 30 dB
  • Gain-control capability
  • 20 dBm output power at 1 dB gain compression
  • 7 dB noise figure
  • Input and output SWR 1.7:1 midband
  • Dimensions: 2.769 x 2.159 x 0.152 mm (0.109 x 0.085 x 0.006 in)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
20,000
Gain (dB)
7.5
NF (dB)
7
OIP3 (dBm)
31
Voltage (V)
6
Current (mA)
150
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8622-SCC

TGA8622-SCC

2 - 20 GHz Gain Block, AGC

Qorvo's TGA8622-SCC is a broadband general-purpose amplifier that operates over the 2 to 20 GHz frequency range. Six 200 um dual-gate FETs provide the amplifier with a typical gain of 7.5 dB. Midband input and output SWRs are typically 1.7:1. This amplifier is directly cascadable and can be used in both gain control and active temperature compensation applications. Ground is provided to the circuitry through vias to the backside metallization.

The part is available in chip form and is readily assembled using automated equipment. The device bond pads and backside are gold plated for compatibility with eutectic alloy attach methods as well as thermocompression and thermosonic wire bonding processes.

Discontinued
i
Please use TGA2526 or TGA3500-SM for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2 to 20 GHz frequency range
  • 7.5 dB gain with greater than 30 dB
  • Gain-control capability
  • 20 dBm output power at 1 dB gain compression
  • 7 dB noise figure
  • Input and output SWR 1.7:1 midband
  • Dimensions: 2.769 x 2.159 x 0.152 mm (0.109 x 0.085 x 0.006 in)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
20,000
Gain (dB)
7.5
NF (dB)
7
OIP3 (dBm)
31
Voltage (V)
6
Current (mA)
150
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo