/
Products
/
TGA8652-SL

TGA8652-SL

OC-192 Modulator Driver, SMT Package

Qorvo's TGA8652-SL is a medium power wideband AGC amplifier combined with off-chip circuitry assembled in a surface mount package. The part typically provides 16 dB small signal gain with 6 dB AGC range. Typical input and output return loss is less than 10 dB. Typical Noise Figure is 2.5 dB at 3 GHz. Typical saturated output power is 25 dBm. Small signal 3 dB BW is 12 GHz with saturated power performance to 16 GHz. RF ports are DC coupled enabling the user to customize system corner frequencies. Applications include OC192 12.5 GBit/s NRZ MZ modulator drivers and receive AGC amplifiers.

Drain bias may be applied thru the on-chip drain termination resistor for low drive applications or thru the RF output port for high drive applications. A cascaded pair demonstrated 8 Vpp output voltage swing with 500 mVpp at the input when stimulated with 10 GBit/s 2^31-1 PRBS NRZ data. Evaluation boards are available upon request.

Discontinued
i
Please use TGA2526 or TGA3500-SM for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • DC to 12 GHz linear bandwidth
  • DC to 16 GHz saturated power bandwidth
  • 16 dB small signal gain
  • Wide drive range: 4V to 8V
  • 25 ps edge rates (10/90)
  • Low power dissipation: 1.4 W at Vo = 8V
  • Package size: 0.350 x 0.350 x 0.084 inches
  • Evaluation board available

Typical Applications

  • Mach-Zehnder Modulator Drivers
  • Metro and Long Haul Optical Networks
  • Pre-Drivers
  • Receiver AGC

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
18
Vpp (V)
8
Gain (dB)
16
3 dB Bandwidth (GHz)
14
Voltage (V)
6.5
Current (mA)
170
RoHS
Yes
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA8652-SL

TGA8652-SL

OC-192 Modulator Driver, SMT Package

Qorvo's TGA8652-SL is a medium power wideband AGC amplifier combined with off-chip circuitry assembled in a surface mount package. The part typically provides 16 dB small signal gain with 6 dB AGC range. Typical input and output return loss is less than 10 dB. Typical Noise Figure is 2.5 dB at 3 GHz. Typical saturated output power is 25 dBm. Small signal 3 dB BW is 12 GHz with saturated power performance to 16 GHz. RF ports are DC coupled enabling the user to customize system corner frequencies. Applications include OC192 12.5 GBit/s NRZ MZ modulator drivers and receive AGC amplifiers.

Drain bias may be applied thru the on-chip drain termination resistor for low drive applications or thru the RF output port for high drive applications. A cascaded pair demonstrated 8 Vpp output voltage swing with 500 mVpp at the input when stimulated with 10 GBit/s 2^31-1 PRBS NRZ data. Evaluation boards are available upon request.

Discontinued
i
Please use TGA2526 or TGA3500-SM for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • DC to 12 GHz linear bandwidth
  • DC to 16 GHz saturated power bandwidth
  • 16 dB small signal gain
  • Wide drive range: 4V to 8V
  • 25 ps edge rates (10/90)
  • Low power dissipation: 1.4 W at Vo = 8V
  • Package size: 0.350 x 0.350 x 0.084 inches
  • Evaluation board available

Typical Applications

  • Mach-Zehnder Modulator Drivers
  • Metro and Long Haul Optical Networks
  • Pre-Drivers
  • Receiver AGC

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
18
Vpp (V)
8
Gain (dB)
16
3 dB Bandwidth (GHz)
14
Voltage (V)
6.5
Current (mA)
170
RoHS
Yes
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo