/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8810-SCC

TGA8810-SCC

2 - 10 GHz Gain Block, Self Bias

Qorvo's TGA8810-SCC is a self-biased general purpose amplifier. Two gain stages employ shunt feedback to produce flat gain to 10 GHz. Output power at 1 dB gain compression is typically 17 dBm and noise figure is 6 dB. The TGA8810-SCC uses on-chip DC blocks to allow direct cascading. Three different on-chip self-bias resistors provide the flexibility of selecting bias current and RF performance.

The TGA8810-SCC is available in chip form and is readily assembled using automated equipment. Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes.

Discontinued
i
Last Time Buy April 18, 2014.
Please use TGA3500-SM for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2 to 10 GHz frequency range
  • Operates from single 5 V supply
  • Unconditionally stable
  • 17 dB typical gain
  • Typical ± 0.6 dB gain flatness
  • 1.8796 x 1.6510 x 0.1524 mm (0.074 x 0.065 x 0.006 in)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
10,000
Gain (dB)
17
NF (dB)
6
OIP3 (dBm)
24
Voltage (V)
5
Current (mA)
90
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA8810-SCC

TGA8810-SCC

2 - 10 GHz Gain Block, Self Bias

Qorvo's TGA8810-SCC is a self-biased general purpose amplifier. Two gain stages employ shunt feedback to produce flat gain to 10 GHz. Output power at 1 dB gain compression is typically 17 dBm and noise figure is 6 dB. The TGA8810-SCC uses on-chip DC blocks to allow direct cascading. Three different on-chip self-bias resistors provide the flexibility of selecting bias current and RF performance.

The TGA8810-SCC is available in chip form and is readily assembled using automated equipment. Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes.

Discontinued
i
Last Time Buy April 18, 2014.
Please use TGA3500-SM for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2 to 10 GHz frequency range
  • Operates from single 5 V supply
  • Unconditionally stable
  • 17 dB typical gain
  • Typical ± 0.6 dB gain flatness
  • 1.8796 x 1.6510 x 0.1524 mm (0.074 x 0.065 x 0.006 in)

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
10,000
Gain (dB)
17
NF (dB)
6
OIP3 (dBm)
24
Voltage (V)
5
Current (mA)
90
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo