/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA9070-SCC

TGA9070-SCC

23 - 29 GHz K Band Power Amplifier

Qorvo's TGA9070-SCC is a three stage high power amplifier MMIC using Qorvo's proven 0.25 um power pHEMT process to support a variety of millimeter wave applications including point-to-point digital radio, LMDS / LMCS and Ka band satellite spacecraft and ground terminals.

The three stage design consists of a 400 um input device driving a pair of 600 um interstage devices followed by four 600 um output devices. The part provides greater than 1 W of output power across 23 to 29 GHz with a typical PAE of 35%. Typical small signal gain is 23 dB.

The TGA9070 is available in chip form and requires minimal off-chip components. Each device is 100% DC and RF tested on-wafer to ensure performance compliance.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 0.25um pHEMT technology
  • 23 to 29 GHz frequency range
  • Nominal 1 Watt (28 GHz) @ P1dB
  • Nominal gain of 23 dB
  • Bias: 7 V @ 400 mA
  • Chip dimensions: 4.1 x 3.0 mm

Typical Applications

  • LMDS
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
23
Frequency Max (GHz)
29
Gain (dB)
24
PAE (%)
25
Vd (V)
7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 400 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA9070-SCC

TGA9070-SCC

23 - 29 GHz K Band Power Amplifier

Qorvo's TGA9070-SCC is a three stage high power amplifier MMIC using Qorvo's proven 0.25 um power pHEMT process to support a variety of millimeter wave applications including point-to-point digital radio, LMDS / LMCS and Ka band satellite spacecraft and ground terminals.

The three stage design consists of a 400 um input device driving a pair of 600 um interstage devices followed by four 600 um output devices. The part provides greater than 1 W of output power across 23 to 29 GHz with a typical PAE of 35%. Typical small signal gain is 23 dB.

The TGA9070 is available in chip form and requires minimal off-chip components. Each device is 100% DC and RF tested on-wafer to ensure performance compliance.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 0.25um pHEMT technology
  • 23 to 29 GHz frequency range
  • Nominal 1 Watt (28 GHz) @ P1dB
  • Nominal gain of 23 dB
  • Bias: 7 V @ 400 mA
  • Chip dimensions: 4.1 x 3.0 mm

Typical Applications

  • LMDS
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
23
Frequency Max (GHz)
29
Gain (dB)
24
PAE (%)
25
Vd (V)
7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 400 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks