/
Products
/
TGC2510-SM

TGC2510-SM

10 - 16 GHz Ku Band Upconverter

Qorvo's TGC2510-SM is a Ku-Band image reject up-converter with integrated LO buffer amplifier and output variable gain amplifier. The TGC2510-SM operates from an RF of 10 to 16 GHz and LO from 6.5 to 19 GHz with IF inputs from DC to 3.5 GHz and is designed using Qorvo's pHEMT production process. The TGC2510-SM typically provides 33 dBm of output TOI at -10 dBm input power per tone and has a conversion gain of 17 dB.

The TGC2510-SM is available in a low-cost, surface mount 28 lead 5 x 5 mm QFN package and is ideally suited for Point-to-Point Radio and Ku Band VSAT Ground Terminals.

Lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced March 18, 2021 (PCN 21-0019).
Last Time Buy: January 26, 2022
Contact your local sales representative for assistance.
Product Data SheetRev J – 06/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • RF Frequency Range: 10 - 16 GHz
  • IF Frequency: DC – 3.5 GHz
  • LO Frequency: 6.5 – 19 GHz
  • LO Input Power: 0 to 6 dBm
  • Conversion Gain: 17 dB
  • OTOI: 33 dBm at max gain
  • Attenuation Range: 15 dB typical
  • Package Dimensions: 5.0 x 5.0 x 1.3 mm

Typical Applications

  • VSAT
  • Point-to-Point Radio
  • Test Equipment and Sensors

Parameters

RF Min (GHz)
10
RF Max (GHz)
16
IF Min (GHz)
DC
IF Max (GHz)
3.5
LO Min (GHz)
6.5
LO Max (GHz)
19
Conversion Gain (dB)
17
OIP3 (dBm)
33
Image Rejection (dBc)
25
LO Power (dBm)
0 to 6
Bias (mA @ V)
300
Package Type
QFN
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev J – 06/2020
    Data Sheet
  • Bill of Materials - TGC2510-SM_EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGC2510-SM

TGC2510-SM

10 - 16 GHz Ku Band Upconverter

Qorvo's TGC2510-SM is a Ku-Band image reject up-converter with integrated LO buffer amplifier and output variable gain amplifier. The TGC2510-SM operates from an RF of 10 to 16 GHz and LO from 6.5 to 19 GHz with IF inputs from DC to 3.5 GHz and is designed using Qorvo's pHEMT production process. The TGC2510-SM typically provides 33 dBm of output TOI at -10 dBm input power per tone and has a conversion gain of 17 dB.

The TGC2510-SM is available in a low-cost, surface mount 28 lead 5 x 5 mm QFN package and is ideally suited for Point-to-Point Radio and Ku Band VSAT Ground Terminals.

Lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced March 18, 2021 (PCN 21-0019).
Last Time Buy: January 26, 2022
Contact your local sales representative for assistance.
Product Data SheetRev J – 06/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • RF Frequency Range: 10 - 16 GHz
  • IF Frequency: DC – 3.5 GHz
  • LO Frequency: 6.5 – 19 GHz
  • LO Input Power: 0 to 6 dBm
  • Conversion Gain: 17 dB
  • OTOI: 33 dBm at max gain
  • Attenuation Range: 15 dB typical
  • Package Dimensions: 5.0 x 5.0 x 1.3 mm

Typical Applications

  • VSAT
  • Point-to-Point Radio
  • Test Equipment and Sensors

Parameters

RF Min (GHz)
10
RF Max (GHz)
16
IF Min (GHz)
DC
IF Max (GHz)
3.5
LO Min (GHz)
6.5
LO Max (GHz)
19
Conversion Gain (dB)
17
OIP3 (dBm)
33
Image Rejection (dBc)
25
LO Power (dBm)
0 to 6
Bias (mA @ V)
300
Package Type
QFN
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev J – 06/2020
    Data Sheet
  • Bill of Materials - TGC2510-SM_EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks