/
Products
/
TGC4405

TGC4405

17 - 27 GHz Upconverter Die

Qorvo's TGC4405 is a multifunction chip. It is an upconverter with RF output frequencies of 17 to 27 GHz. It contains a frequency doubler and local oscillator (LO) amplifier, operating at LO input frequencies of 8 to 13 GHz. The part is designed using Qorvo's 0.25 um 3MI power pHEMT process. The TGC4405 nominally provides 13 dB conversion gain and 28 dBm OTOI when operated with LO inputs from 2 to 5 dBm. The part also achieves 30 dBc typical isolation between the fundamental and doubled frequency.

The TGC4405 is ideally suited for low cost markets such as point-to-point radio, and Ku band satellite communications.

Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form. It is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.

Discontinued
i
Last Time Buy June 5, 2015.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • RF output frequency range: 17 to 27 GHz
  • LO input frequency range: 8 to 13 GHz
  • IF input frequency range: 0.5 to 3 GHz
  • 13 dB conversion gain
  • 28 dBm OTOI
  • 30 dBc LO isolation
  • Bias: Vd = 5 V, Idq = 425 mA, Vg = -0.5 V typical
  • Technology: 3MI 0.25 um Power PHEMT
  • Chip dimensions: 2.07 x 1.93 x 0.1 mm

Typical Applications

  • Ku Band Satellite Communications (Satcom)
  • Point-to-Point Radio

Parameters

RF Min (GHz)
17
RF Max (GHz)
27
IF Min (GHz)
0.5
IF Max (GHz)
3
LO Min (GHz)
8
LO Max (GHz)
13
Conversion Gain (dB)
13
LO Power (dBm)
2 to 5
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGC4405

TGC4405

17 - 27 GHz Upconverter Die

Qorvo's TGC4405 is a multifunction chip. It is an upconverter with RF output frequencies of 17 to 27 GHz. It contains a frequency doubler and local oscillator (LO) amplifier, operating at LO input frequencies of 8 to 13 GHz. The part is designed using Qorvo's 0.25 um 3MI power pHEMT process. The TGC4405 nominally provides 13 dB conversion gain and 28 dBm OTOI when operated with LO inputs from 2 to 5 dBm. The part also achieves 30 dBc typical isolation between the fundamental and doubled frequency.

The TGC4405 is ideally suited for low cost markets such as point-to-point radio, and Ku band satellite communications.

Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form. It is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.

Discontinued
i
Last Time Buy June 5, 2015.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • RF output frequency range: 17 to 27 GHz
  • LO input frequency range: 8 to 13 GHz
  • IF input frequency range: 0.5 to 3 GHz
  • 13 dB conversion gain
  • 28 dBm OTOI
  • 30 dBc LO isolation
  • Bias: Vd = 5 V, Idq = 425 mA, Vg = -0.5 V typical
  • Technology: 3MI 0.25 um Power PHEMT
  • Chip dimensions: 2.07 x 1.93 x 0.1 mm

Typical Applications

  • Ku Band Satellite Communications (Satcom)
  • Point-to-Point Radio

Parameters

RF Min (GHz)
17
RF Max (GHz)
27
IF Min (GHz)
0.5
IF Max (GHz)
3
LO Min (GHz)
8
LO Max (GHz)
13
Conversion Gain (dB)
13
LO Power (dBm)
2 to 5
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo