/
Products
/
TGC4405-SM

TGC4405-SM

17 - 27 GHz Upconverter

Qorvo's TGC4405-SM is an upconverter with RF output frequencies of 17 to 27 GHz. It contains a frequency doubler and local oscillator (LO) amplifier, operating at LO input frequencies of 8 to 13 GHz. The TGC4405-SM is in a compact 4 mm x 4 mm package footprint. The TGC4405-SM nominally provides 13 dB conversion gain and 28 dBm OTOI when operated with LO inputs from 2 to 5 dBm.

The TGC4405-SM is ideally suited for low cost markets such as point-to-point radio and K band satellite communications.

The device is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.

Discontinued
i
End of Life announced November 5, 2014.
Last Time Buy June 5, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • RF output frequency range: 17 to 27 GHz
  • LO input frequency range: 8 to 13 GHz
  • IF input frequency range: 0.5 to 3 GHz
  • 28 dBm OTOI
  • 13 dB conversion gain
  • Bias: Vd = 5 V, Idq = 425 mA
  • Package dimensions: 4 x 4 x 0.9 mm

Typical Applications

  • K Band Satellite Communications (Satcom)
  • Point-to-Point Radio

Parameters

RF Min (GHz)
17
RF Max (GHz)
27
IF Min (GHz)
0.5
IF Max (GHz)
3
LO Min (GHz)
8
LO Max (GHz)
13
Conversion Gain (dB)
13
OIP3 (dBm)
28
LO Power (dBm)
2
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGC4405-SM

TGC4405-SM

17 - 27 GHz Upconverter

Qorvo's TGC4405-SM is an upconverter with RF output frequencies of 17 to 27 GHz. It contains a frequency doubler and local oscillator (LO) amplifier, operating at LO input frequencies of 8 to 13 GHz. The TGC4405-SM is in a compact 4 mm x 4 mm package footprint. The TGC4405-SM nominally provides 13 dB conversion gain and 28 dBm OTOI when operated with LO inputs from 2 to 5 dBm.

The TGC4405-SM is ideally suited for low cost markets such as point-to-point radio and K band satellite communications.

The device is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.

Discontinued
i
End of Life announced November 5, 2014.
Last Time Buy June 5, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • RF output frequency range: 17 to 27 GHz
  • LO input frequency range: 8 to 13 GHz
  • IF input frequency range: 0.5 to 3 GHz
  • 28 dBm OTOI
  • 13 dB conversion gain
  • Bias: Vd = 5 V, Idq = 425 mA
  • Package dimensions: 4 x 4 x 0.9 mm

Typical Applications

  • K Band Satellite Communications (Satcom)
  • Point-to-Point Radio

Parameters

RF Min (GHz)
17
RF Max (GHz)
27
IF Min (GHz)
0.5
IF Max (GHz)
3
LO Min (GHz)
8
LO Max (GHz)
13
Conversion Gain (dB)
13
OIP3 (dBm)
28
LO Power (dBm)
2
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks