/
Products
/
Amplifiers
/
RF Power Transistors
/
TGF2021-04-SD

TGF2021-04-SD

DC - 4 GHz Discrete Power pHEMT

Qorvo's TGF2021-04-SD is a high performance pseudomorphic High Electron Mobility GaAs Transistor (pHEMT) housed in a low cost SOT-89 surface mount package.

The device's ideal operating point for low noise operation is at a drain bias of 5 V and 150 mA. At this bias at 900 MHz when matched into 50 ohms using external components, this device is capable of 16 dB gain, 0.6 dB noise figure and 39.5 dBm output IP3. The combination of high gain, low noise and excellent linearity makes this an ideal component for use in a 3G or 4G receive chain.

The part is lead-free and RoHS compliant. Evaluation boards at 900 MHz are available upon request.

Discontinued
i
End of Life announced May 5, 2017 (PCN 17-0070).
Last Time Buy Nov 18, 2017.
Contact your local sales representative for assistance.
Please use TQP3M9007 or TQP3M9035 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: DC to 4 GHz
  • Package dimensions: 4.5 x 4 x 1.5 mm
  • Nominal 900 MHz low noise application board performance:
    • OTOI: 39.5 dBm
    • Noise figure: 0.6 dB
    • Gain: 16 dB
    • P1dB: 26.5 dBm
    • Input return loss: -8 dB
    • Output return loss: -18 dB
    • Bias: Vd = 5 V, Id = 150 mA, Vg = -0.8 V (typical)

Typical Applications

  • General Purpose
  • Tower Mounted Amplifiers
  • Transceivers

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
4,000
Gain (dB)
16
OP1dB (dBm)
26.5
NF (dB)
0.6
Vd (V)
5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
TGF2021-04-SD

TGF2021-04-SD

DC - 4 GHz Discrete Power pHEMT

Qorvo's TGF2021-04-SD is a high performance pseudomorphic High Electron Mobility GaAs Transistor (pHEMT) housed in a low cost SOT-89 surface mount package.

The device's ideal operating point for low noise operation is at a drain bias of 5 V and 150 mA. At this bias at 900 MHz when matched into 50 ohms using external components, this device is capable of 16 dB gain, 0.6 dB noise figure and 39.5 dBm output IP3. The combination of high gain, low noise and excellent linearity makes this an ideal component for use in a 3G or 4G receive chain.

The part is lead-free and RoHS compliant. Evaluation boards at 900 MHz are available upon request.

Discontinued
i
End of Life announced May 5, 2017 (PCN 17-0070).
Last Time Buy Nov 18, 2017.
Contact your local sales representative for assistance.
Please use TQP3M9007 or TQP3M9035 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: DC to 4 GHz
  • Package dimensions: 4.5 x 4 x 1.5 mm
  • Nominal 900 MHz low noise application board performance:
    • OTOI: 39.5 dBm
    • Noise figure: 0.6 dB
    • Gain: 16 dB
    • P1dB: 26.5 dBm
    • Input return loss: -8 dB
    • Output return loss: -18 dB
    • Bias: Vd = 5 V, Id = 150 mA, Vg = -0.8 V (typical)

Typical Applications

  • General Purpose
  • Tower Mounted Amplifiers
  • Transceivers

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
4,000
Gain (dB)
16
OP1dB (dBm)
26.5
NF (dB)
0.6
Vd (V)
5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo