/
Products
/
Amplifiers
/
RF Power Transistors
/
TGF2022-24

TGF2022-24

DC - 20 GHz Ku Band 2.4 mm Discrete Power pHEMT Die

Qorvo's TGF2022-24 is a discrete 2.4 mm pHEMT which operates from DC to 20 GHz. The part is designed using Qorvo's proven standard 0.35um power pHEMT production process.

The TGF2022-24 typically provides greater than 34 dBm of saturated output power with power gain of 13 dB. The maximum power added efficiency is 58% which makes the TGF2022-24 appropriate for high efficiency applications. The TGF2022-24 is also ideally suited for point-to-point radio, high-reliability space and military applications.

The part is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.

Discontinued
i
End of Life announced May 5, 2017 (PCN 17-0070).
Last Time Buy Nov 18, 2017.
Contact your local sales representative for assistance.
Product Data Sheet08/22/2007
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: DC to 20 GHz
  • > 34 dBm nominal Psat
  • 58% maximum PAE
  • 42 dBm nominal OIP3
  • 13 dB nominal power gain
  • Suitable for high reliability applications
  • 2.4 mm x 0.35 um Power pHEMT
  • Nominal bias Vd = 8 to 12 V, Idq = 180 to 300 mA (under RF drive, Id rises from 180 mA to 600 mA)
  • Chip dimensions: 0.57 x 1.30 x 0.10 mm (0.022 x 0.051 x 0.004 in)

Typical Applications

  • Base Stations
  • Broadband Wireless
  • High Reliability Space
  • Military
  • Point-to-Point Radio

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
20,000
Gain (dB)
13
PAE (%)
58
Vd (V)
8 to 12
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    08/22/2007
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (12 V @ 180 mA)

    08/07/2007
    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
RF Power Transistors
/
TGF2022-24

TGF2022-24

DC - 20 GHz Ku Band 2.4 mm Discrete Power pHEMT Die

Qorvo's TGF2022-24 is a discrete 2.4 mm pHEMT which operates from DC to 20 GHz. The part is designed using Qorvo's proven standard 0.35um power pHEMT production process.

The TGF2022-24 typically provides greater than 34 dBm of saturated output power with power gain of 13 dB. The maximum power added efficiency is 58% which makes the TGF2022-24 appropriate for high efficiency applications. The TGF2022-24 is also ideally suited for point-to-point radio, high-reliability space and military applications.

The part is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.

Discontinued
i
End of Life announced May 5, 2017 (PCN 17-0070).
Last Time Buy Nov 18, 2017.
Contact your local sales representative for assistance.
Product Data Sheet08/22/2007
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: DC to 20 GHz
  • > 34 dBm nominal Psat
  • 58% maximum PAE
  • 42 dBm nominal OIP3
  • 13 dB nominal power gain
  • Suitable for high reliability applications
  • 2.4 mm x 0.35 um Power pHEMT
  • Nominal bias Vd = 8 to 12 V, Idq = 180 to 300 mA (under RF drive, Id rises from 180 mA to 600 mA)
  • Chip dimensions: 0.57 x 1.30 x 0.10 mm (0.022 x 0.051 x 0.004 in)

Typical Applications

  • Base Stations
  • Broadband Wireless
  • High Reliability Space
  • Military
  • Point-to-Point Radio

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
20,000
Gain (dB)
13
PAE (%)
58
Vd (V)
8 to 12
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    08/22/2007
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (12 V @ 180 mA)

    08/07/2007
    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks