/
Products
/
TGF2960-SD

TGF2960-SD

DC - 5 GHz, 0.5 Watt GaAs HFET

Qorvo's TGF2960-SD is a high performance 0.5 Watt Heterojunction GaAs Field Effect Transistor (HFET) housed in a low cost SOT-89 surface mount package.

The device's ideal operating point is at a drain bias of 8 V and 100 mA. At this bias at 900 MHz when matched into 50 Ohms using external components, this device is capable of 19 dB of gain, 28 dBm of saturated output power and 40 dBm of output IP3.

The part is lead-free and RoHS compliant. Evaluation boards at 900 MHz, 1900 MHz and 2100 MHz are available upon request.

Discontinued
i
Please use TQP3M9028, TQP3M9007, or TQP7M9102 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: DC to 5 GHz
  • Nominal 900 MHz application board performance:
    • TOI: 40 dBm
    • 28 dBm Psat, 27 dBm P1dB
    • Gain: 19 dB
    • Input return loss: -10 dB
    • Output return loss: -5 dB
    • Bias: Vd = 8 V, Idq = 100 mA, Vg = -1.0 V (typical)
    • Package dimensions: 4.5 x 4 x 1.5 mm

Typical Applications

  • Cellular Base Stations
  • IF and LO Buffers
  • RFID
  • WiMAX
  • Wireless Infrastructure

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
5,000
Gain (dB)
19
OP1dB (dBm)
27
NF (dB)
3.7
Vd (V)
8
Idq (mA)
100
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGF2960-SD

TGF2960-SD

DC - 5 GHz, 0.5 Watt GaAs HFET

Qorvo's TGF2960-SD is a high performance 0.5 Watt Heterojunction GaAs Field Effect Transistor (HFET) housed in a low cost SOT-89 surface mount package.

The device's ideal operating point is at a drain bias of 8 V and 100 mA. At this bias at 900 MHz when matched into 50 Ohms using external components, this device is capable of 19 dB of gain, 28 dBm of saturated output power and 40 dBm of output IP3.

The part is lead-free and RoHS compliant. Evaluation boards at 900 MHz, 1900 MHz and 2100 MHz are available upon request.

Discontinued
i
Please use TQP3M9028, TQP3M9007, or TQP7M9102 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: DC to 5 GHz
  • Nominal 900 MHz application board performance:
    • TOI: 40 dBm
    • 28 dBm Psat, 27 dBm P1dB
    • Gain: 19 dB
    • Input return loss: -10 dB
    • Output return loss: -5 dB
    • Bias: Vd = 8 V, Idq = 100 mA, Vg = -1.0 V (typical)
    • Package dimensions: 4.5 x 4 x 1.5 mm

Typical Applications

  • Cellular Base Stations
  • IF and LO Buffers
  • RFID
  • WiMAX
  • Wireless Infrastructure

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
5,000
Gain (dB)
19
OP1dB (dBm)
27
NF (dB)
3.7
Vd (V)
8
Idq (mA)
100
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks