/
Products
/
TGF4250-SCC

TGF4250-SCC

DC - 10.5 GHz, 4.8 mm HFET Die

Qorvo's TGF4250-SCC is a single gate 4.8 mm discrete GaAs Heterostructure Field Effect Transistor (HFET) designed for high efficiency power applications up to 10.5 GHz in Class A and Class AB operation. Typical performance at 2 GHz is 34 dBm power output, 13 dB gain and 53% PAE.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attach methods as well as thermocompression and thermosonic wire bonding processes. The TGF4250-SCC is readily assembled using automatic equipment.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Nominal Pout of 34 dBm at 8.5 GHz
  • Nominal gain of 8.5 dB at 8.5 GHz
  • Nominal PAE of 53% at 8.5 GHz
  • Suitable for high reliability applications
  • 4800 um x 0.5 um FET
  • Bias at 8 V, 384 mA
  • Chip dimensions: 0.61 x 1.37 x 0.1 mm (0.024 x 0.054 x 0.004 in)

Typical Applications

  • Cellular Base Stations
  • High Reliability Space
  • Military

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
10,500
Gain (dB)
8.5
Psat (dBm)
34
PAE (%)
53
Vd (V)
8
Idq (mA)
384
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGF4250-SCC

TGF4250-SCC

DC - 10.5 GHz, 4.8 mm HFET Die

Qorvo's TGF4250-SCC is a single gate 4.8 mm discrete GaAs Heterostructure Field Effect Transistor (HFET) designed for high efficiency power applications up to 10.5 GHz in Class A and Class AB operation. Typical performance at 2 GHz is 34 dBm power output, 13 dB gain and 53% PAE.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attach methods as well as thermocompression and thermosonic wire bonding processes. The TGF4250-SCC is readily assembled using automatic equipment.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Nominal Pout of 34 dBm at 8.5 GHz
  • Nominal gain of 8.5 dB at 8.5 GHz
  • Nominal PAE of 53% at 8.5 GHz
  • Suitable for high reliability applications
  • 4800 um x 0.5 um FET
  • Bias at 8 V, 384 mA
  • Chip dimensions: 0.61 x 1.37 x 0.1 mm (0.024 x 0.054 x 0.004 in)

Typical Applications

  • Cellular Base Stations
  • High Reliability Space
  • Military

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
10,500
Gain (dB)
8.5
Psat (dBm)
34
PAE (%)
53
Vd (V)
8
Idq (mA)
384
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo