/
Products
/
Control Products
/
Limiters
/
TGL2206-SM

TGL2206-SM

2 - 5.5 GHz, 100 Watt VPIN Limiter

Qorvo's TGL2206-SM is a high power, wideband GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2206-SM does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.

The TGL2206-SM operates from 2.0 to 5.5 GHz with low insertion loss of less than 1.0 dB. It can limit up to 100 W incident pulsed-power with a low flat leakage of less than 15.5 dBm.

The TGL2206-SM is offered in a 5x5 mm air-cavity QFN packaged limiter comprised of an aluminum-nitride base with a plastic epoxy-sealed lid. It is well suited for both commercial and defense related applications.

Lead-free and RoHS compliant.

Evaluation boards available on request.

Production
i
Product Data SheetRev E – 01/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
150
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
150
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2 to 5.5 GHz
  • Insertion loss: < 1.0 dB
  • Power handling: 100 W (pulsed)
  • Flat leakage: < 15.5 dBm
  • Spike leakage: < 16.0 dBm
  • Recovery time: < 115 ns
  • Passive (no DC bias required)

Typical Applications

  • Commercial Radar
  • Military Radar
  • Receive Chain Protection
  • EW Digital Receiver

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
5.5
Insertion Loss (dB)
< 1
Flat Leakage (dBm)
< 15.5
Package Type
QFN
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev E – 01/2023
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Board Files

    Evaluation Board Files

    Evaluation Board Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Digital Receivers

Digital Receivers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Limiters
/
TGL2206-SM

TGL2206-SM

2 - 5.5 GHz, 100 Watt VPIN Limiter

Qorvo's TGL2206-SM is a high power, wideband GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2206-SM does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.

The TGL2206-SM operates from 2.0 to 5.5 GHz with low insertion loss of less than 1.0 dB. It can limit up to 100 W incident pulsed-power with a low flat leakage of less than 15.5 dBm.

The TGL2206-SM is offered in a 5x5 mm air-cavity QFN packaged limiter comprised of an aluminum-nitride base with a plastic epoxy-sealed lid. It is well suited for both commercial and defense related applications.

Lead-free and RoHS compliant.

Evaluation boards available on request.

Production
i
Product Data SheetRev E – 01/2023
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
150
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
150
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 2 to 5.5 GHz
  • Insertion loss: < 1.0 dB
  • Power handling: 100 W (pulsed)
  • Flat leakage: < 15.5 dBm
  • Spike leakage: < 16.0 dBm
  • Recovery time: < 115 ns
  • Passive (no DC bias required)

Typical Applications

  • Commercial Radar
  • Military Radar
  • Receive Chain Protection
  • EW Digital Receiver

Parameters

Frequency Min (GHz)
2
Frequency Max (GHz)
5.5
Insertion Loss (dB)
< 1
Flat Leakage (dBm)
< 15.5
Package Type
QFN
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev E – 01/2023
    Data Sheet
  • High-Performance Defense and Aerospace Solutions

    06/15/2026
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Evaluation Board Files

    Evaluation Board Files

    Evaluation Board Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Related Solutions

Radar

Radar

Digital Receivers

Digital Receivers

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks