/
Products
/
Control Products
/
Attenuators
/
TGL2223

TGL2223

0.1 - 31 GHz Digital Step Attenuator, 5-Bit, 0.5 dB Steps, Die

Qorvo's TGL2223 is a wideband, 5-bit digital attenuator using Qorvo's TQPHT15 production 0.15um GaAs pHEMT process. Operating from 0.1 - 31 GHz, the TGL2223 offers a low LSB of 0.5 dB and supports > 15.5 dB of attenuation range with a low RMS step error of < 0.5 dB.

Using standard, negative control voltages from -3.3 to -5 V coupled with excellent broadband performance, the TGA2223 is ideal for supporting of a variety of commercial and military applications.

The TGL2223 is in die form, 1.180 x 0.800 x 0.100 mm, with both RF ports matched to 50 ohms for simple system integration.

Lead-free and RoHS compliant.

Evaluation Boards available on request.

Discontinued
i
End of Life announced May 29, 2020 (PCN 20-0070).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
Product Data SheetRev B – 02/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 0.1-31 GHz
  • 5-bit digital attenuator
  • Attenuation step size (LSB): 0.5 dB
  • Attenuation range: 15.5 dB
  • Insertion loss (ref. state): 1.8-4.2 dB
  • RMS attenuation error: < 0.9 dB
  • RMS step error: < 0.4 dB
  • Control voltage: -3.3 to -5.0 V
  • Die size: 1.180 x 0.800 x 0.100 mm

Typical Applications

  • Commercial Radar
  • Electronic Warfare
  • General Purpose
  • Military Radar
  • Point-to-Point Radio
  • Satellite Communications (Satcom)

Parameters

Frequency Min (MHz)
100
Frequency Max (MHz)
31,000
Insertion Loss (dB)
< 4.2
Attenuation Range (dB)
15.5
IIP3 (dBm)
> 26
Interface
Parallel
Bits
5
Step Size (dB)
0.5
Voltage (V)
-3.3 to -5
Package Type
Die
Package Size (mm)
1.18 x 0.8 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 02/2019
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
  • Other

    Eval Board

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
TGL2223

TGL2223

0.1 - 31 GHz Digital Step Attenuator, 5-Bit, 0.5 dB Steps, Die

Qorvo's TGL2223 is a wideband, 5-bit digital attenuator using Qorvo's TQPHT15 production 0.15um GaAs pHEMT process. Operating from 0.1 - 31 GHz, the TGL2223 offers a low LSB of 0.5 dB and supports > 15.5 dB of attenuation range with a low RMS step error of < 0.5 dB.

Using standard, negative control voltages from -3.3 to -5 V coupled with excellent broadband performance, the TGA2223 is ideal for supporting of a variety of commercial and military applications.

The TGL2223 is in die form, 1.180 x 0.800 x 0.100 mm, with both RF ports matched to 50 ohms for simple system integration.

Lead-free and RoHS compliant.

Evaluation Boards available on request.

Discontinued
i
End of Life announced May 29, 2020 (PCN 20-0070).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
Product Data SheetRev B – 02/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 0.1-31 GHz
  • 5-bit digital attenuator
  • Attenuation step size (LSB): 0.5 dB
  • Attenuation range: 15.5 dB
  • Insertion loss (ref. state): 1.8-4.2 dB
  • RMS attenuation error: < 0.9 dB
  • RMS step error: < 0.4 dB
  • Control voltage: -3.3 to -5.0 V
  • Die size: 1.180 x 0.800 x 0.100 mm

Typical Applications

  • Commercial Radar
  • Electronic Warfare
  • General Purpose
  • Military Radar
  • Point-to-Point Radio
  • Satellite Communications (Satcom)

Parameters

Frequency Min (MHz)
100
Frequency Max (MHz)
31,000
Insertion Loss (dB)
< 4.2
Attenuation Range (dB)
15.5
IIP3 (dBm)
> 26
Interface
Parallel
Bits
5
Step Size (dB)
0.5
Voltage (V)
-3.3 to -5
Package Type
Die
Package Size (mm)
1.18 x 0.8 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 02/2019
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
  • Other

    Eval Board

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks