/
Products
/
Control Products
/
Attenuators
/
TGL6425-SCC

TGL6425-SCC

0.5 - 18.5 GHz Digital Step Attenuator, 5-Bit, 0.5 dB Steps

Qorvo's TGL6425-SCC is a GaAs MMIC 5-bit FET attenuator which operates from 0.5 to 18 GHz. The attenuation step is 0.5 dB and is controlled by 10 input lines. Control bias voltages are 0 V and -5 V. The input and output return loss is typically 13 dB.

This unique absorptive design combines both "T" and "PI" configurations to produce an extremely small size and low insertion loss attenuator. The small size and reliability advantage of a monolithic attenuator over a hybrid design make this device attractive for use in electronic warfare (EW), radar, telecommunications and navigation systems for level set, modulation and switching functions.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment method as well as the thermocompression and thermosonic wire bonding processes. Ground is provided to the circuitry through vias to the backside metallization.

Discontinued
i
Please contact Qorvo Sales for details.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 0.5 to 18 GHz frequency range
  • 5-Bit step attenuator
  • 15.5 dB attenuation range
  • 4 dB typical insertion loss
  • 1.6:1 input / output SWR
  • Dimensions: 2.1844 x 1.8288 x 0.1016 mm (0.086 x 0.072 x 0.004 in)

Parameters

Frequency Min (MHz)
500
Frequency Max (MHz)
18,000
Insertion Loss (dB)
4
Attenuation Range (dB)
15.5
Bits
5
Voltage (V)
0, -5
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
TGL6425-SCC

TGL6425-SCC

0.5 - 18.5 GHz Digital Step Attenuator, 5-Bit, 0.5 dB Steps

Qorvo's TGL6425-SCC is a GaAs MMIC 5-bit FET attenuator which operates from 0.5 to 18 GHz. The attenuation step is 0.5 dB and is controlled by 10 input lines. Control bias voltages are 0 V and -5 V. The input and output return loss is typically 13 dB.

This unique absorptive design combines both "T" and "PI" configurations to produce an extremely small size and low insertion loss attenuator. The small size and reliability advantage of a monolithic attenuator over a hybrid design make this device attractive for use in electronic warfare (EW), radar, telecommunications and navigation systems for level set, modulation and switching functions.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment method as well as the thermocompression and thermosonic wire bonding processes. Ground is provided to the circuitry through vias to the backside metallization.

Discontinued
i
Please contact Qorvo Sales for details.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 0.5 to 18 GHz frequency range
  • 5-Bit step attenuator
  • 15.5 dB attenuation range
  • 4 dB typical insertion loss
  • 1.6:1 input / output SWR
  • Dimensions: 2.1844 x 1.8288 x 0.1016 mm (0.086 x 0.072 x 0.004 in)

Parameters

Frequency Min (MHz)
500
Frequency Max (MHz)
18,000
Insertion Loss (dB)
4
Attenuation Range (dB)
15.5
Bits
5
Voltage (V)
0, -5
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo