/
Products
/
Switches
/
RF Switches
/
TGS2306

TGS2306

DC - 18 GHz GaAs FET SPDT Switch

Qorvo's TGS2306 is a GaAs single-pole double-throw (SPDT) FET monolithic switch designed to operate over the DC to 18 GHz frequency range. This switch not only maintains a high isolation loss and a low insertion loss across a wide bandwidth, but also has very low power consumption and high power handling of 29 dBm or greater input P1dB at VC = 5 V. These advantages, along with the small size of the chip, make the TGS2306 ideal for use in high-speed radar and communication applications.

Discontinued
i
Last Time Buy April 18, 2014.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • DC to 18 GHz frequency range
  • 29 dBm Input P1dB @ VC = -5 V
  • > 30 dB isolation
  • < 1 nsec switching speed
  • Control voltage application from either side of MMIC
  • -3 V or -5 V control voltage
  • 0.5 um pHEMT 3MI technology
  • Chip dimensions: 0.83 x 1.11 x 0.10 mm (0.033 x 0.044 x 0.004 in)

Parameters

Switch Type
SPDT
Frequency Min (MHz)
DC
Frequency Max (MHz)
18,000
Insertion Loss (dB)
2
Isolation (dB)
> 30
Voltage (V)
-3 to -5
Current (mA)
< 0.01
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TGS2306

TGS2306

DC - 18 GHz GaAs FET SPDT Switch

Qorvo's TGS2306 is a GaAs single-pole double-throw (SPDT) FET monolithic switch designed to operate over the DC to 18 GHz frequency range. This switch not only maintains a high isolation loss and a low insertion loss across a wide bandwidth, but also has very low power consumption and high power handling of 29 dBm or greater input P1dB at VC = 5 V. These advantages, along with the small size of the chip, make the TGS2306 ideal for use in high-speed radar and communication applications.

Discontinued
i
Last Time Buy April 18, 2014.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • DC to 18 GHz frequency range
  • 29 dBm Input P1dB @ VC = -5 V
  • > 30 dB isolation
  • < 1 nsec switching speed
  • Control voltage application from either side of MMIC
  • -3 V or -5 V control voltage
  • 0.5 um pHEMT 3MI technology
  • Chip dimensions: 0.83 x 1.11 x 0.10 mm (0.033 x 0.044 x 0.004 in)

Parameters

Switch Type
SPDT
Frequency Min (MHz)
DC
Frequency Max (MHz)
18,000
Insertion Loss (dB)
2
Isolation (dB)
> 30
Voltage (V)
-3 to -5
Current (mA)
< 0.01
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo