/
Products
/
Switches
/
RF Switches
/
TGS2352

TGS2352

DC - 12 GHz High Power GaN SPDT Switch

Qorvo's TGS2352 is a single-pole, double-throw (SPDT) switch. It operates from DC to 12 GHz and is designed using Qorvo's 0.25um GaN on SiC production process. The device typically provides up to 20 W input power handling at control voltages of 0 / -40 V. This switch maintains low insertion loss of 1 dB and high isolation of -35 dB typical.

The TGS2352 is ideally suited for high power switching applications.

The part is lead-free and RoHS compliant.

Discontinued
i
End of Life announced January 20, 2014.
Last Time Buy August 1, 2014.
Please use TGS2352-2 for new designs. Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: DC to 12 GHz
  • Input power: up to 20 W
  • Insertion loss: < 1 dB
  • Isolation: -35 dB typical
  • Switching speed: < 35 ns
  • Control voltages: 0 V / -40 V from either side of MMIC
  • Dimensions: 1.15 x 1.65 x 0.1 mm

Typical Applications

  • High Power Switching

Parameters

Switch Type
SPDT
Frequency Min (MHz)
DC
Frequency Max (MHz)
12,000
Insertion Loss (dB)
< 1
Isolation (dB)
-35
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TGS2352

TGS2352

DC - 12 GHz High Power GaN SPDT Switch

Qorvo's TGS2352 is a single-pole, double-throw (SPDT) switch. It operates from DC to 12 GHz and is designed using Qorvo's 0.25um GaN on SiC production process. The device typically provides up to 20 W input power handling at control voltages of 0 / -40 V. This switch maintains low insertion loss of 1 dB and high isolation of -35 dB typical.

The TGS2352 is ideally suited for high power switching applications.

The part is lead-free and RoHS compliant.

Discontinued
i
End of Life announced January 20, 2014.
Last Time Buy August 1, 2014.
Please use TGS2352-2 for new designs. Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: DC to 12 GHz
  • Input power: up to 20 W
  • Insertion loss: < 1 dB
  • Isolation: -35 dB typical
  • Switching speed: < 35 ns
  • Control voltages: 0 V / -40 V from either side of MMIC
  • Dimensions: 1.15 x 1.65 x 0.1 mm

Typical Applications

  • High Power Switching

Parameters

Switch Type
SPDT
Frequency Min (MHz)
DC
Frequency Max (MHz)
12,000
Insertion Loss (dB)
< 1
Isolation (dB)
-35
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks