/
Products
/
Switches
/
RF Switches
/
TGS4301

TGS4301

24 - 43 GHz VPIN SPDT Switch

Discontinued
i
Product Data Sheet08/05/2008
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 24 to 43 GHz high isolation SPDT
  • < 2 dB typical insertion loss
  • -10 dB typical return loss
  • On-chip bias resistors
  • Flexible bias pad configuration
  • Reflective switch design
  • Integrated DC blocks on RF pads
  • Dimensions: 2.164 x 1.055 x 0.1 mm (2.283 mm²)

Typical Applications

  • Ka Band VSAT
  • LMDS
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Switch Type
SPDT
Frequency Min (MHz)
24,000
Frequency Max (MHz)
43,000
Insertion Loss (dB)
< 2
Isolation (dB)
36
Voltage (V)
5, -5
Current (mA)
22
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    08/05/2008
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TGS4301

TGS4301

24 - 43 GHz VPIN SPDT Switch

Discontinued
i
Product Data Sheet08/05/2008
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 24 to 43 GHz high isolation SPDT
  • < 2 dB typical insertion loss
  • -10 dB typical return loss
  • On-chip bias resistors
  • Flexible bias pad configuration
  • Reflective switch design
  • Integrated DC blocks on RF pads
  • Dimensions: 2.164 x 1.055 x 0.1 mm (2.283 mm²)

Typical Applications

  • Ka Band VSAT
  • LMDS
  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Switch Type
SPDT
Frequency Min (MHz)
24,000
Frequency Max (MHz)
43,000
Insertion Loss (dB)
< 2
Isolation (dB)
36
Voltage (V)
5, -5
Current (mA)
22
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    08/05/2008
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo