/
Products
/
Switches
/
RF Switches
/
TGS4310

TGS4310

13 - 19 GHz 5 Watt SPDT Switch, Die

Qorvo's TGS4310 is a single-pole, double-throw (SPDT) reflective switch fabricated on Qorvo's 0.15um GaAs production process. Operating from 13 to 19 GHz, the part handles 37 dBm input power with < 0.1 dB compression and less than 1.7 dB insertion loss.

The TGS4310 is available in a small 1.00 x 2.14 mm die size and requires very little control current allowing for easy system integration without impacting system power budgets.

The TGS4310 is ideally suited for Ku-band high power switching applications across both defense and commercial applications.

Lead-free and RoHS compliant.

Discontinued
i
End of Life announced June 12, 2018 (PCN 18-0067).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Product Data Sheet07/18/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 13 - 19 GHz
  • Insertion loss: < 1.7 dB
  • Power handling: 5 W (P-0.1dB)
  • Isolation: > 20 dB
  • Return loss: > 15 dB
  • Control voltages VDD = 7V, VBIT = 0 V/7 V
  • Reflective switch
  • Chip dimensions: 1.00 x 2.14 x 0.1 mm

Typical Applications

  • Communication Systems
  • Ku Band High Power Switching
  • Radar

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
13,000
Frequency Max (MHz)
19,000
Insertion Loss (dB)
< 1.7
Isolation (dB)
> 20
Voltage (V)
0, 7
Package Type
Die
Package Size (mm)
2.14 x 1.0 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    07/18/2014
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TGS4310

TGS4310

13 - 19 GHz 5 Watt SPDT Switch, Die

Qorvo's TGS4310 is a single-pole, double-throw (SPDT) reflective switch fabricated on Qorvo's 0.15um GaAs production process. Operating from 13 to 19 GHz, the part handles 37 dBm input power with < 0.1 dB compression and less than 1.7 dB insertion loss.

The TGS4310 is available in a small 1.00 x 2.14 mm die size and requires very little control current allowing for easy system integration without impacting system power budgets.

The TGS4310 is ideally suited for Ku-band high power switching applications across both defense and commercial applications.

Lead-free and RoHS compliant.

Discontinued
i
End of Life announced June 12, 2018 (PCN 18-0067).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Product Data Sheet07/18/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 13 - 19 GHz
  • Insertion loss: < 1.7 dB
  • Power handling: 5 W (P-0.1dB)
  • Isolation: > 20 dB
  • Return loss: > 15 dB
  • Control voltages VDD = 7V, VBIT = 0 V/7 V
  • Reflective switch
  • Chip dimensions: 1.00 x 2.14 x 0.1 mm

Typical Applications

  • Communication Systems
  • Ku Band High Power Switching
  • Radar

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
13,000
Frequency Max (MHz)
19,000
Insertion Loss (dB)
< 1.7
Isolation (dB)
> 20
Voltage (V)
0, 7
Package Type
Die
Package Size (mm)
2.14 x 1.0 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    07/18/2014
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks