/
Products
/
Switches
/
RF Switches
/
TGS4310-SM

TGS4310-SM

13 - 19 GHz 2 Watt SPDT Switch, Packaged

Qorvo's TGS4310-SM is a packaged single-pole, double-throw (SPDT) reflective switch operating from 13 to 19 GHz. With an insertion loss of < 1.7 dB, the TGS4310-SM supports 2 W of incident power at 0.1 dB compression.

For mechanical robustness and ease of handling, the TGS4310-SM is available in a low-cost, 4x4 mm air-cavity ceramic QFN. Fully matched to 50 ohms at all ports, it uses standard positive control voltages and requires very little control current making system integration simple without impacting DC power budgets.

The TGS4310-SM is ideally suited for a variety of Ku-band switching applications across both defense and commercial applications.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced June 12, 2018 (PCN 18-0067).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev E – 06/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • SPDT, reflective switch
  • Frequency range: 13 - 19 GHz
  • Insertion loss: < 1.7 dB
  • Power handling: 2 W (P-0.1dB)
  • ITOI: 55 dBm (at PIN/Tone = 22 dBm)
  • Isolation: > 20 dB
  • Switching speed: 20 ns
  • Control voltages: VDD = 3.3 - 5 V, VBIT = 0/VDD V
  • Process technology: GaAs-PHEMTES15-DR
  • Package dimensions: 4.0 x 4.0 x 1.47 mm

Typical Applications

  • Commercial Radar
  • General Purpose
  • Military Radar
  • Satellite Communications (Satcom)

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
13,000
Frequency Max (MHz)
19,000
Insertion Loss (dB)
< 1.7
Isolation (dB)
> 20
Switching Speed (ns)
20
Voltage (V)
0, 3.3 to 5.5
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 1.47
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 06/2020
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
  • Other

    Eval Board

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TGS4310-SM

TGS4310-SM

13 - 19 GHz 2 Watt SPDT Switch, Packaged

Qorvo's TGS4310-SM is a packaged single-pole, double-throw (SPDT) reflective switch operating from 13 to 19 GHz. With an insertion loss of < 1.7 dB, the TGS4310-SM supports 2 W of incident power at 0.1 dB compression.

For mechanical robustness and ease of handling, the TGS4310-SM is available in a low-cost, 4x4 mm air-cavity ceramic QFN. Fully matched to 50 ohms at all ports, it uses standard positive control voltages and requires very little control current making system integration simple without impacting DC power budgets.

The TGS4310-SM is ideally suited for a variety of Ku-band switching applications across both defense and commercial applications.

Lead-free and RoHS compliant.

Evaluation Boards are available upon request.

Discontinued
i
End of Life announced June 12, 2018 (PCN 18-0067).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev E – 06/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • SPDT, reflective switch
  • Frequency range: 13 - 19 GHz
  • Insertion loss: < 1.7 dB
  • Power handling: 2 W (P-0.1dB)
  • ITOI: 55 dBm (at PIN/Tone = 22 dBm)
  • Isolation: > 20 dB
  • Switching speed: 20 ns
  • Control voltages: VDD = 3.3 - 5 V, VBIT = 0/VDD V
  • Process technology: GaAs-PHEMTES15-DR
  • Package dimensions: 4.0 x 4.0 x 1.47 mm

Typical Applications

  • Commercial Radar
  • General Purpose
  • Military Radar
  • Satellite Communications (Satcom)

Parameters

Switch Type
SPDT
Absorptive/Reflective
Reflective
Frequency Min (MHz)
13,000
Frequency Max (MHz)
19,000
Insertion Loss (dB)
< 1.7
Isolation (dB)
> 20
Switching Speed (ns)
20
Voltage (V)
0, 3.3 to 5.5
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 1.47
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E – 06/2020
    Data Sheet
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
  • Other

    Eval Board

    Other
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks