/
Products
/
Switches
/
RF Switches
/
TGS8422-SCC

TGS8422-SCC

DC - 18 GHz GaAs FET SP4T Switch, Die

Qorvo's TGS8422-SCC is a GaAs MMIC single-pole, four-throw (SP4T) FET switch which operates from DC to 18 GHz. RF output arm selection is made through 8 control lines. Control bias voltages are 0 V and -5 V. Typical insertion loss is 2.5 dB at 9 GHz. Isolation is typically 37 dB from RF input to RF outputs 0 and 3 and 47 dB to RF outputs 1 and 2. The input and output return loss is typically 13 dB.

The reflective, single-pole, four-throw design utilizes one series and four shunt FETs in each RF output arm to produce a broadband, low-loss, high-isolation switch. The monolithic construction simplifies the assembly process and makes this device useful for electronic warfare (EW), radar and telecommunication applications.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as thermocompression and thermosonic wire-bonding processes. Ground is provided to the circuitry through vias to the backside metallization.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet05/10/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • DC to 18 GHz frequency range
  • 2.5 dB insertion loss at midband
  • 37 dB isolation at midband
  • Typical input power of 19 dBm at 1 dB gain compression
  • Typical SWR of 1.6:1
  • Dimensions: 2.286 x 2.057 x 0.150 mm (0.090 x 0.081x 0.006 in)

Parameters

Switch Type
SP4T
Frequency Min (MHz)
DC
Frequency Max (MHz)
18,000
Insertion Loss (dB)
2.5
Isolation (dB)
37
Voltage (V)
0 to -5
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/10/2011
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (Low Loss)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
TGS8422-SCC

TGS8422-SCC

DC - 18 GHz GaAs FET SP4T Switch, Die

Qorvo's TGS8422-SCC is a GaAs MMIC single-pole, four-throw (SP4T) FET switch which operates from DC to 18 GHz. RF output arm selection is made through 8 control lines. Control bias voltages are 0 V and -5 V. Typical insertion loss is 2.5 dB at 9 GHz. Isolation is typically 37 dB from RF input to RF outputs 0 and 3 and 47 dB to RF outputs 1 and 2. The input and output return loss is typically 13 dB.

The reflective, single-pole, four-throw design utilizes one series and four shunt FETs in each RF output arm to produce a broadband, low-loss, high-isolation switch. The monolithic construction simplifies the assembly process and makes this device useful for electronic warfare (EW), radar and telecommunication applications.

Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as thermocompression and thermosonic wire-bonding processes. Ground is provided to the circuitry through vias to the backside metallization.

Discontinued
i
Please contact Qorvo Sales for details
Product Data Sheet05/10/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • DC to 18 GHz frequency range
  • 2.5 dB insertion loss at midband
  • 37 dB isolation at midband
  • Typical input power of 19 dBm at 1 dB gain compression
  • Typical SWR of 1.6:1
  • Dimensions: 2.286 x 2.057 x 0.150 mm (0.090 x 0.081x 0.006 in)

Parameters

Switch Type
SP4T
Frequency Min (MHz)
DC
Frequency Max (MHz)
18,000
Insertion Loss (dB)
2.5
Isolation (dB)
37
Voltage (V)
0 to -5
Package Type
Die
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/10/2011
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (Low Loss)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks