/
Products
/
TIA56

TIA56

43 Gb/s Limiting Transimpedance Amplifier

Qorvo's TIA56 is a versatile high-speed trans-impedance amplifier designed for the amplification and manipulation of signals with data rates to over 43Gb/s. The TIA56 consists of a fully symmetrical differential input and output buffer and is optimized for 50 ohm line termination.

For applications which require adjustable input bias or compensation of DC input currents (e.g. photodiodes) the TIA56 allows adjusting the bias input current for each input independently. By using the output sensing pins, an offset cancellation loop can be established.

The TIA56 exhibits a fully symmetrical differential output buffer which provides either one differential output signal or two single ended output signals. The output voltage swing is fixed to 600 mVpp differential, or 300 mVpp single ended.

Discontinued
i
End of Life announced July 27, 2015.
Last Time Buy February 6, 2016.
Contact your local sales representative for assistance.
Product Data Sheet01/17/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Differential input and different output
  • Input or output can be used single-ended
  • Limiting operation, 4.5k ohm diff. transimpedance
  • Low noise, 30 pA/root Hz typical
  • Adjustable input offset
  • Peak level detection
  • Output sense for offset control
  • Bandwidth of 30GHz
  • Tunable frequency response
  • Output eye shape adjustment pin
  • DC and AC coupled operation
  • Single supply voltage of -5.2 V
  • SiGe technology with ƒT / ƒmax of 170 / 250 GHz

Typical Applications

  • 43 Gbps DPSK receivers
  • Amplitude Regeneration
  • Active power/signal splitter
  • TIA for photoreceptor

Parameters

Bandwidth (GHz)
30
Small Signal Gain (dB)
40
Differential Transimpedance Gain (ohm)
4,500
Differential Output Vpp (mV)
600
Equivalent Input Noise (pA/rtHz)
30
Voltage (V)
-5.2
Current (mA)
85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/17/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TIA56

TIA56

43 Gb/s Limiting Transimpedance Amplifier

Qorvo's TIA56 is a versatile high-speed trans-impedance amplifier designed for the amplification and manipulation of signals with data rates to over 43Gb/s. The TIA56 consists of a fully symmetrical differential input and output buffer and is optimized for 50 ohm line termination.

For applications which require adjustable input bias or compensation of DC input currents (e.g. photodiodes) the TIA56 allows adjusting the bias input current for each input independently. By using the output sensing pins, an offset cancellation loop can be established.

The TIA56 exhibits a fully symmetrical differential output buffer which provides either one differential output signal or two single ended output signals. The output voltage swing is fixed to 600 mVpp differential, or 300 mVpp single ended.

Discontinued
i
End of Life announced July 27, 2015.
Last Time Buy February 6, 2016.
Contact your local sales representative for assistance.
Product Data Sheet01/17/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Differential input and different output
  • Input or output can be used single-ended
  • Limiting operation, 4.5k ohm diff. transimpedance
  • Low noise, 30 pA/root Hz typical
  • Adjustable input offset
  • Peak level detection
  • Output sense for offset control
  • Bandwidth of 30GHz
  • Tunable frequency response
  • Output eye shape adjustment pin
  • DC and AC coupled operation
  • Single supply voltage of -5.2 V
  • SiGe technology with ƒT / ƒmax of 170 / 250 GHz

Typical Applications

  • 43 Gbps DPSK receivers
  • Amplitude Regeneration
  • Active power/signal splitter
  • TIA for photoreceptor

Parameters

Bandwidth (GHz)
30
Small Signal Gain (dB)
40
Differential Transimpedance Gain (ohm)
4,500
Differential Output Vpp (mV)
600
Equivalent Input Noise (pA/rtHz)
30
Voltage (V)
-5.2
Current (mA)
85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/17/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks