/
Products
/
TIA56A

TIA56A

43 Gb/s Limiting Transimpedance Amplifier with PLD

Qorvo's TIA56A is a versatile high-speed trans-impedance amplifier designed for the amplification and manipulation of signals with data rates up to 56 Gb/s with > 28GHz bandwidth. The TIA56A consists of a fully symmetrical differential input and output buffer. This allows for differential as well as single ended drive and is optimized for 50 ohm line termination.

For applications which require adjustable input bias or compensation of DC input currents (e.g. photodiodes) the TIA56A allows adjusting the bias input current for each input independently. This feature can be used for offset cancellation, pulse shaping, duty cycle adjustment or vertical sampling-point adjustment. By using the output sensing pins, an offset cancellation loop can be established.

The output voltage swing is typically 600 mVpp (differential swing), which can be increased to 800 mVpp by using the SWING option. The symmetry of the (limited) output signal can be optimized using the SYM option, independently from the setting of the input threshold level. This feature can be used e.g. for optimizing the BER. The input signal swing can be monitored using the peak level detector (PLD) output.

Discontinued
i
End of Life announced July 27, 2015.
Last Time Buy February 6, 2016.
Contact your local sales representative for assistance.
Product Data Sheet01/17/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Differential input and different output
  • Input or output can be used single-ended
  • Limiting operation, 4.5k ohm diff. transimpedance
  • Low noise, 30 pA/root Hz typical
  • Adjustable input offset
  • Peak level detection
  • Output sense for offset control
  • Bandwidth of 30GHz
  • Tunable frequency response
  • Output eye shape adjustment pin
  • DC and AC coupled operation
  • Single supply voltage of -5.2 V
  • SiGe technology with ƒT / ƒmax of 170 / 250 GHz

Typical Applications

  • 43 Gbps DPSK receivers
  • 50 Ohm Line Driver
  • Active power/signal splitter
  • Amplitude Regeneration
  • TIA for photoreceptor

Parameters

Bandwidth (GHz)
27
Small Signal Gain (dB)
36
Differential Transimpedance Gain (ohm)
3,200
Differential Output Vpp (mV)
600
Equivalent Input Noise (pA/rtHz)
30
Voltage (V)
-5.2
Current (mA)
85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/17/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TIA56A

TIA56A

43 Gb/s Limiting Transimpedance Amplifier with PLD

Qorvo's TIA56A is a versatile high-speed trans-impedance amplifier designed for the amplification and manipulation of signals with data rates up to 56 Gb/s with > 28GHz bandwidth. The TIA56A consists of a fully symmetrical differential input and output buffer. This allows for differential as well as single ended drive and is optimized for 50 ohm line termination.

For applications which require adjustable input bias or compensation of DC input currents (e.g. photodiodes) the TIA56A allows adjusting the bias input current for each input independently. This feature can be used for offset cancellation, pulse shaping, duty cycle adjustment or vertical sampling-point adjustment. By using the output sensing pins, an offset cancellation loop can be established.

The output voltage swing is typically 600 mVpp (differential swing), which can be increased to 800 mVpp by using the SWING option. The symmetry of the (limited) output signal can be optimized using the SYM option, independently from the setting of the input threshold level. This feature can be used e.g. for optimizing the BER. The input signal swing can be monitored using the peak level detector (PLD) output.

Discontinued
i
End of Life announced July 27, 2015.
Last Time Buy February 6, 2016.
Contact your local sales representative for assistance.
Product Data Sheet01/17/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Differential input and different output
  • Input or output can be used single-ended
  • Limiting operation, 4.5k ohm diff. transimpedance
  • Low noise, 30 pA/root Hz typical
  • Adjustable input offset
  • Peak level detection
  • Output sense for offset control
  • Bandwidth of 30GHz
  • Tunable frequency response
  • Output eye shape adjustment pin
  • DC and AC coupled operation
  • Single supply voltage of -5.2 V
  • SiGe technology with ƒT / ƒmax of 170 / 250 GHz

Typical Applications

  • 43 Gbps DPSK receivers
  • 50 Ohm Line Driver
  • Active power/signal splitter
  • Amplitude Regeneration
  • TIA for photoreceptor

Parameters

Bandwidth (GHz)
27
Small Signal Gain (dB)
36
Differential Transimpedance Gain (ohm)
3,200
Differential Output Vpp (mV)
600
Equivalent Input Noise (pA/rtHz)
30
Voltage (V)
-5.2
Current (mA)
85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/17/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks