/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
TQC9311

TQC9311

400 - 3800 MHz Serial Controlled, Dual Channel Digital Variable Gain Amplifier, 12-Bit, 0.5 dB Steps, Packaged

Qorvo's TQC9311 is a dual-channel, digitally-controlled variable gain amplifier (DVGA) operating over a broadband frequency range of 400 to 3600 MHz. The DVGA features 36.5 dBm OIP3 while providing digital variable gain with 31.5 dB of gain range in 0.5 dB steps through a 12-bit serial mode control interface. This combination of performance parameters makes the DVGA ideal for diversity or MIMO receiver applications requiring gain control with high linearity and low noise figure.

The TQC9311 integrates a high performance digital step attenuator followed by a high linearity, broadband gain block in a dual-channel configuration. The dual channel DVGA is internally matched to 50 Ohms and does not require any external matching components. Bias choke inductors and bypass/blocking capacitors are also integrated into the module thereby reducing the number of external components needed. The TQC9311 is packaged in a RoHS-compliant, compact 7x7 mm surface-mount leadless package.

Discontinued
i
Product Data SheetRev F – 04/25/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
23,952
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
23,952
Buy Online

Key Features

  • 0.4 - 3.6 GHz broadband performance
  • Dual channel
  • Flat gain across frequency
  • Low NF, ideal for use before a mixer
  • High linearity, 36.5 dBm OIP3
  • High 55 dB channel isolation
  • Complies with 1.8 V or 3.3 V logic
  • 7 x 7 mm 32-pin plastic package

Typical Applications

  • Base Station Transceivers
  • DAS
  • Test and Measurement

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
3,600
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
13.2
OP1dB (dBm)
21
OIP3 (dBm)
36.5
Bits
6
NF (dB)
3.8
Voltage (V)
5
Current (mA)
170
Package Type
QFN, 32-pin
Package Size (mm)
7.0 x 7.0 x 1.02
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev F – 04/25/2017
    Data Sheet
  • Bill of Materials

    Bill of Materials
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • Software

    Software GUI

    Software
  • Software

    USB-CC GUI Ver. 1.14.0

    Rev 1.14.0
    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Variable Gain Amplifiers
/
TQC9311

TQC9311

400 - 3800 MHz Serial Controlled, Dual Channel Digital Variable Gain Amplifier, 12-Bit, 0.5 dB Steps, Packaged

Qorvo's TQC9311 is a dual-channel, digitally-controlled variable gain amplifier (DVGA) operating over a broadband frequency range of 400 to 3600 MHz. The DVGA features 36.5 dBm OIP3 while providing digital variable gain with 31.5 dB of gain range in 0.5 dB steps through a 12-bit serial mode control interface. This combination of performance parameters makes the DVGA ideal for diversity or MIMO receiver applications requiring gain control with high linearity and low noise figure.

The TQC9311 integrates a high performance digital step attenuator followed by a high linearity, broadband gain block in a dual-channel configuration. The dual channel DVGA is internally matched to 50 Ohms and does not require any external matching components. Bias choke inductors and bypass/blocking capacitors are also integrated into the module thereby reducing the number of external components needed. The TQC9311 is packaged in a RoHS-compliant, compact 7x7 mm surface-mount leadless package.

Discontinued
i
Product Data SheetRev F – 04/25/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
23,952
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
23,952
Buy Online

Key Features

  • 0.4 - 3.6 GHz broadband performance
  • Dual channel
  • Flat gain across frequency
  • Low NF, ideal for use before a mixer
  • High linearity, 36.5 dBm OIP3
  • High 55 dB channel isolation
  • Complies with 1.8 V or 3.3 V logic
  • 7 x 7 mm 32-pin plastic package

Typical Applications

  • Base Station Transceivers
  • DAS
  • Test and Measurement

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
3,600
Attenuation Range (dB)
31.5
Gain @ 0 dB Atten (dB)
13.2
OP1dB (dBm)
21
OIP3 (dBm)
36.5
Bits
6
NF (dB)
3.8
Voltage (V)
5
Current (mA)
170
Package Type
QFN, 32-pin
Package Size (mm)
7.0 x 7.0 x 1.02
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev F – 04/25/2017
    Data Sheet
  • Bill of Materials

    Bill of Materials
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • Software

    Software GUI

    Software
  • Software

    USB-CC GUI Ver. 1.14.0

    Rev 1.14.0
    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks