/
Products
/
TQF6297H

TQF6297H

B7 / B30 / B38 / B40 / B41N HB Front-End Module (FEM) with integrated B40 and B41 LowDrift™ BAW

Qorvo's TQF6297H front-end power amplifier module merges Qorvo's HBT power amplifier, CuFlip®, and BAW filter technologies into one product. The technology merger increases module circuit integration which yields an ultra-compact package. The small size and integration allows phone board designer to take one step closer to a small RF solution.

The HB LTE module's primary bands are Band 40 and Band 41N, while Band 7, Band 30, and Band 38 are auxiliary bands. Band 40 and Band 41N LowDriftTM BAW filters meet tough WiFi co-exist specification requirements. Band 38/40/41N Rx function is passed through a cross-point or 3P4T switch; the benefit is reduce filters required per TD-LTE solutions.

Discontinued
i
End of Life announced September 29, 2022 (PCN 22-0130).
Last Time Buy: June 18, 2023
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Integrated B40 and B41N LowDrift™ BAW filter in a 4 x 3 mm module
  • Linear output power is 25dBm and 27.5dBm for filtered and non-filtered paths, respectively
  • MIPI RFFE
  • Designed for LTE EUTRA handset devices

Typical Applications

  • Band 7
  • Band 30
  • Band 38
  • Band 40
  • Band 41
  • Datacards
  • Handsets
  • Mobile Devices
  • Tablets

Parameters

Standards
TD-LTE
Bands
7, 30, 38, 40, 41N
Pout (dBm)
27.5 / 25
Gain (dB)
29 / 26.5
Package Size (mm)
4 x 3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQF6297H

TQF6297H

B7 / B30 / B38 / B40 / B41N HB Front-End Module (FEM) with integrated B40 and B41 LowDrift™ BAW

Qorvo's TQF6297H front-end power amplifier module merges Qorvo's HBT power amplifier, CuFlip®, and BAW filter technologies into one product. The technology merger increases module circuit integration which yields an ultra-compact package. The small size and integration allows phone board designer to take one step closer to a small RF solution.

The HB LTE module's primary bands are Band 40 and Band 41N, while Band 7, Band 30, and Band 38 are auxiliary bands. Band 40 and Band 41N LowDriftTM BAW filters meet tough WiFi co-exist specification requirements. Band 38/40/41N Rx function is passed through a cross-point or 3P4T switch; the benefit is reduce filters required per TD-LTE solutions.

Discontinued
i
End of Life announced September 29, 2022 (PCN 22-0130).
Last Time Buy: June 18, 2023
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Integrated B40 and B41N LowDrift™ BAW filter in a 4 x 3 mm module
  • Linear output power is 25dBm and 27.5dBm for filtered and non-filtered paths, respectively
  • MIPI RFFE
  • Designed for LTE EUTRA handset devices

Typical Applications

  • Band 7
  • Band 30
  • Band 38
  • Band 40
  • Band 41
  • Datacards
  • Handsets
  • Mobile Devices
  • Tablets

Parameters

Standards
TD-LTE
Bands
7, 30, 38, 40, 41N
Pout (dBm)
27.5 / 25
Gain (dB)
29 / 26.5
Package Size (mm)
4 x 3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks