/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
TQF7059

TQF7059

5 GHz 802.11a/n/ac Wi-Fi Front End Module

Qorvo's TQF7059 is a fully integrated WLAN front-end module (FEM) designed for 802.11ac applications. The TQF7059 contains a 5 GHz power amplifier, a power detector, a front-end SPDT switch, and an LNA with bypass mode. The architecture and interface are optimized to provide outstanding stable performance across temperature and voltage range for next generation, high throughput 802.11ac WLAN applications.

The TQF7059 FEM features CMOS compatible control voltages to facilitate ease of use. With its integrated compact design, the TQF7059 minimizes radio footprint and component count while achieving industry leading output power and EVM rivaling complex discrete high power designs.

The TQF7059 is assembled in a Pb-Free, thin profile, 16 pad, 3 mm x 3 mm x 0.85 mm QFN package.

Discontinued
i
End of Life announced June 15, 2021 (PCN 21-0132).
Last Time Buy: December 26, 2021
Contact your local sales representative for assistance.
Product Data Sheet07/30/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Fully Integrated, 802.11a/n/ac Front End Module
  • Internally Matched Input / Output
  • Integrated Power Detector
  • Temperature Compensated Bias Network
  • Typ. Pout=+21.5 dBm at EVM=1.8% (.35 dB) 802.11ac / MCS9 / VHT80 (+5 V)
  • Typ. Pout=+23 dBm at EVM=3.0% (.30 dB) 802.11n / MCS7 / HT40 (+5 V)
  • Supply Voltage +3.3 V to +5 V
  • Leadless 3 x 3 x 0.85 mm QFN Package
  • Lead Free, RoHS Compliant

Typical Applications

  • 802.11a/n/ac Wireless LAN Systems
  • CPE (Set Top Box, routers, gateways)
  • Wi-Fi Access Points and Small Cells
  • Telematics
  • Gaming and Infotainment
  • ISM applications 5-6 GHz

Parameters

Frequency Min (GHz)
4.9
Frequency Max (GHz)
5.925
Functionality
PA, Switch, LNA with Bypass
Wi-Fi Standards
Wi-Fi 5
Vcc (V)
3.3 to 5
11ac Pout (dBm)
21.5
Tx Gain (dB)
31
Rx Gain (dB)
13
Package Type
QFN
Package Size (mm)
3.0 x 3.0 x 0.85
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    07/30/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
TQF7059

TQF7059

5 GHz 802.11a/n/ac Wi-Fi Front End Module

Qorvo's TQF7059 is a fully integrated WLAN front-end module (FEM) designed for 802.11ac applications. The TQF7059 contains a 5 GHz power amplifier, a power detector, a front-end SPDT switch, and an LNA with bypass mode. The architecture and interface are optimized to provide outstanding stable performance across temperature and voltage range for next generation, high throughput 802.11ac WLAN applications.

The TQF7059 FEM features CMOS compatible control voltages to facilitate ease of use. With its integrated compact design, the TQF7059 minimizes radio footprint and component count while achieving industry leading output power and EVM rivaling complex discrete high power designs.

The TQF7059 is assembled in a Pb-Free, thin profile, 16 pad, 3 mm x 3 mm x 0.85 mm QFN package.

Discontinued
i
End of Life announced June 15, 2021 (PCN 21-0132).
Last Time Buy: December 26, 2021
Contact your local sales representative for assistance.
Product Data Sheet07/30/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Fully Integrated, 802.11a/n/ac Front End Module
  • Internally Matched Input / Output
  • Integrated Power Detector
  • Temperature Compensated Bias Network
  • Typ. Pout=+21.5 dBm at EVM=1.8% (.35 dB) 802.11ac / MCS9 / VHT80 (+5 V)
  • Typ. Pout=+23 dBm at EVM=3.0% (.30 dB) 802.11n / MCS7 / HT40 (+5 V)
  • Supply Voltage +3.3 V to +5 V
  • Leadless 3 x 3 x 0.85 mm QFN Package
  • Lead Free, RoHS Compliant

Typical Applications

  • 802.11a/n/ac Wireless LAN Systems
  • CPE (Set Top Box, routers, gateways)
  • Wi-Fi Access Points and Small Cells
  • Telematics
  • Gaming and Infotainment
  • ISM applications 5-6 GHz

Parameters

Frequency Min (GHz)
4.9
Frequency Max (GHz)
5.925
Functionality
PA, Switch, LNA with Bypass
Wi-Fi Standards
Wi-Fi 5
Vcc (V)
3.3 to 5
11ac Pout (dBm)
21.5
Tx Gain (dB)
31
Rx Gain (dB)
13
Package Type
QFN
Package Size (mm)
3.0 x 3.0 x 0.85
RoHS
Yes
Lead Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    07/30/2016
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks