/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQF9089

TQF9089

QUANTUM Tx™ Quad-Band WCDMA / LTE / GPRS SP8T Transmit Module

Qorvo's TQF9089 is an advanced dual-band (Broadband Tx) Transmit Module designed for WCDMA/GSM mobile handset applications provides full RF transmit functionality in a size of only 30 mm2. The GSM850/900 and DCS/PCS power amplifier blocks including power control are combined with a low insertion loss switch, Tx harmonics filtering, integrated switch decoder, two Rx ports, two TRx ports, and ESD protection. This architecture eliminates the need for any PA-to-switch design effort for phone designers. Up to four bands of WCDMA or LTE operation is supported by TRx ports and both Tx and TRx ports are frequency independent, allowing flexible routing to the transceiver.

The module supports GPRS class 12 operation and provides 50 ohms input and output impedances at all RF input and output ports. The module control inputs are CMOS compatible and have no need for an external reference voltage. With excellent efficiency performance in each band, the power amplifier and switch module contributes to overall talk-time targets in next generation mobile handset designs.

Discontinued
i
End of Life announced August 30, 2018 (PCN 18-0088).
Last Time Buy March 25, 2019.
Contact a sales representative for assistance.
Advance Product Data SheetRev E – 07/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low insertion loss
  • Tx harmonics filtering
  • Integrated switch decoder

Typical Applications

  • Datacards
  • Handsets
  • M2M Modules
  • Smartphones
  • Tablets

Parameters

Standards
GSM, GPRS, WCDMA, LTE
Bands
QDE + QB
Tx Ports (#)
4
Rx Ports (#)
2
Package Size (mm)
6.0 x 5.0 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Advance Product Data Sheet

    Rev E – 07/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQF9089

TQF9089

QUANTUM Tx™ Quad-Band WCDMA / LTE / GPRS SP8T Transmit Module

Qorvo's TQF9089 is an advanced dual-band (Broadband Tx) Transmit Module designed for WCDMA/GSM mobile handset applications provides full RF transmit functionality in a size of only 30 mm2. The GSM850/900 and DCS/PCS power amplifier blocks including power control are combined with a low insertion loss switch, Tx harmonics filtering, integrated switch decoder, two Rx ports, two TRx ports, and ESD protection. This architecture eliminates the need for any PA-to-switch design effort for phone designers. Up to four bands of WCDMA or LTE operation is supported by TRx ports and both Tx and TRx ports are frequency independent, allowing flexible routing to the transceiver.

The module supports GPRS class 12 operation and provides 50 ohms input and output impedances at all RF input and output ports. The module control inputs are CMOS compatible and have no need for an external reference voltage. With excellent efficiency performance in each band, the power amplifier and switch module contributes to overall talk-time targets in next generation mobile handset designs.

Discontinued
i
End of Life announced August 30, 2018 (PCN 18-0088).
Last Time Buy March 25, 2019.
Contact a sales representative for assistance.
Advance Product Data SheetRev E – 07/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low insertion loss
  • Tx harmonics filtering
  • Integrated switch decoder

Typical Applications

  • Datacards
  • Handsets
  • M2M Modules
  • Smartphones
  • Tablets

Parameters

Standards
GSM, GPRS, WCDMA, LTE
Bands
QDE + QB
Tx Ports (#)
4
Rx Ports (#)
2
Package Size (mm)
6.0 x 5.0 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Advance Product Data Sheet

    Rev E – 07/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks