/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TQL9043

TQL9043

1500 - 2700 MHz Ultra Low Noise, High Linearity LNA with Bypass

Qorvo's TQL9043 is a high-linearity, ultra-low noise gain block amplifier with a bypass mode functionality integrated in the product. At 1.9 GHz, the amplifier typically provides 17.5 dB gain, +33 dBm OIP3, and 0.5 dB noise figure while drawing 70 mA current from a 5 V supply. The component also provides high linearity in the bypass mode with 41.5 dBm IIP3.

The TQL9043 is internally matched using a high performance E-pHEMT process and only requires four external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors. This low noise amplifier contains an internal active bias circuit to maintain high performance over temperature.

The TQL9043 covers the 1.5-4 GHz frequency band and is targeted for wireless infrastructure. The TQL9043 is packaged in a 3x3mm and is pin compatible with the 0.5-2.0 GHz TQL9042 and 2.3-2.7 GHz TQL9044.

Discontinued
i
End of Life announced May 11, 2017 (PCN 17-0075).
Last Time Buy November 15, 2017.
Contact your local sales representative for assistance.
Product Data SheetRev G – 06/23/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 1500 – 4000 MHz Operational bandwidth
  • LNA with integrated bypass mode
  • Ability to turn LNA and bypass mode OFF
  • Ultra low noise, 0.5 dB at 1900 MHz
  • 17.5 dB Gain
  • +33 dBm Output IP3
  • +42 dBm Input IP3 in bypass mode
  • Internally matched
  • 3.3 to 5V Positive supply
  • 3x3 mm 10-pin DFN plastic package

Typical Applications

  • Base Station Receivers
  • Defense Communications
  • Repeaters / DAS
  • Radar
  • TDD

Parameters

Frequency Min (MHz)
1,500
Frequency Max (MHz)
2,700
Gain (dB)
17.5
NF (dB)
0.6
OP1dB (dBm)
19.4
OIP3 (dBm)
33
Voltage (V)
5
Current (mA)
80
Package Type
DFN
Package Size (mm)
3 x 3 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev G – 06/23/2015
    Data Sheet
  • Bill of Materials

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TQL9043

TQL9043

1500 - 2700 MHz Ultra Low Noise, High Linearity LNA with Bypass

Qorvo's TQL9043 is a high-linearity, ultra-low noise gain block amplifier with a bypass mode functionality integrated in the product. At 1.9 GHz, the amplifier typically provides 17.5 dB gain, +33 dBm OIP3, and 0.5 dB noise figure while drawing 70 mA current from a 5 V supply. The component also provides high linearity in the bypass mode with 41.5 dBm IIP3.

The TQL9043 is internally matched using a high performance E-pHEMT process and only requires four external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors. This low noise amplifier contains an internal active bias circuit to maintain high performance over temperature.

The TQL9043 covers the 1.5-4 GHz frequency band and is targeted for wireless infrastructure. The TQL9043 is packaged in a 3x3mm and is pin compatible with the 0.5-2.0 GHz TQL9042 and 2.3-2.7 GHz TQL9044.

Discontinued
i
End of Life announced May 11, 2017 (PCN 17-0075).
Last Time Buy November 15, 2017.
Contact your local sales representative for assistance.
Product Data SheetRev G – 06/23/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 1500 – 4000 MHz Operational bandwidth
  • LNA with integrated bypass mode
  • Ability to turn LNA and bypass mode OFF
  • Ultra low noise, 0.5 dB at 1900 MHz
  • 17.5 dB Gain
  • +33 dBm Output IP3
  • +42 dBm Input IP3 in bypass mode
  • Internally matched
  • 3.3 to 5V Positive supply
  • 3x3 mm 10-pin DFN plastic package

Typical Applications

  • Base Station Receivers
  • Defense Communications
  • Repeaters / DAS
  • Radar
  • TDD

Parameters

Frequency Min (MHz)
1,500
Frequency Max (MHz)
2,700
Gain (dB)
17.5
NF (dB)
0.6
OP1dB (dBm)
19.4
OIP3 (dBm)
33
Voltage (V)
5
Current (mA)
80
Package Type
DFN
Package Size (mm)
3 x 3 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev G – 06/23/2015
    Data Sheet
  • Bill of Materials

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo