/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TQL9065

TQL9065

1500 - 3800 MHz Ultra Low Noise, High Linearity 2-Stage LNA with Bypass

Qorvo's TQL9065 is a high-linearity, ultra-low noise 2-stage gain block amplifier module with a bypass mode functionality integrated to the second stage in the product. At 1.95 GHz, the amplifier provides 36 dB gain under the high gain mode and 17 dB gain under the low gain mode with the 2nd stage bypassed. Better than +35 dBm OIP3 and 0.50 dB noise figure is achieved in both the high and low gain modes.

The TQL9065 is internally matched using a high performance E-pHEMT process. This low noise amplifier contains an internal active bias to maintain high performance over temperature. The TQL9065 covers the 1.5 – 3.8 GHz frequency band and is targeted for wireless infrastructure. The TQL9065 is housed in a 3.5 x 3.5 mm SMT package.

Discontinued
i
End of Life announced May 11, 2017 (PCN 17-0075).
Last Time Buy November 15, 2017.
Contact your local sales representative for assistance.
Product Data SheetRev F – 04/19/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 1500 – 3800 MHz operational bandwidth
  • 2-stage LNA with 2nd stage configurable for bypass mode
  • Ability to turn both LNAs and bypass mode OFF for TDD
  • Ultra low noise, 0.50 dB at 1.95 GHz
  • 36 dB Gain at 1.95 GHz, 17 dB in low gain mode
  • +35 dBm output IP3
  • Internally matched
  • 3.3 to 5V positive supply
  • 3.5 x 3.5 mm plastic package

Typical Applications

  • Base Station Receivers
  • Defense Communications
  • Repeaters / DAS
  • TDD
  • TMAs

Parameters

Frequency Min (MHz)
1,500
Frequency Max (MHz)
3,800
Gain (dB)
36
NF (dB)
0.5
OP1dB (dBm)
20
OIP3 (dBm)
35
Voltage (V)
5
Current (mA)
140
Package Size (mm)
3.5 x 3.5 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev F – 04/19/2016
    Data Sheet
  • Bill of Materials

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TQL9065

TQL9065

1500 - 3800 MHz Ultra Low Noise, High Linearity 2-Stage LNA with Bypass

Qorvo's TQL9065 is a high-linearity, ultra-low noise 2-stage gain block amplifier module with a bypass mode functionality integrated to the second stage in the product. At 1.95 GHz, the amplifier provides 36 dB gain under the high gain mode and 17 dB gain under the low gain mode with the 2nd stage bypassed. Better than +35 dBm OIP3 and 0.50 dB noise figure is achieved in both the high and low gain modes.

The TQL9065 is internally matched using a high performance E-pHEMT process. This low noise amplifier contains an internal active bias to maintain high performance over temperature. The TQL9065 covers the 1.5 – 3.8 GHz frequency band and is targeted for wireless infrastructure. The TQL9065 is housed in a 3.5 x 3.5 mm SMT package.

Discontinued
i
End of Life announced May 11, 2017 (PCN 17-0075).
Last Time Buy November 15, 2017.
Contact your local sales representative for assistance.
Product Data SheetRev F – 04/19/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 1500 – 3800 MHz operational bandwidth
  • 2-stage LNA with 2nd stage configurable for bypass mode
  • Ability to turn both LNAs and bypass mode OFF for TDD
  • Ultra low noise, 0.50 dB at 1.95 GHz
  • 36 dB Gain at 1.95 GHz, 17 dB in low gain mode
  • +35 dBm output IP3
  • Internally matched
  • 3.3 to 5V positive supply
  • 3.5 x 3.5 mm plastic package

Typical Applications

  • Base Station Receivers
  • Defense Communications
  • Repeaters / DAS
  • TDD
  • TMAs

Parameters

Frequency Min (MHz)
1,500
Frequency Max (MHz)
3,800
Gain (dB)
36
NF (dB)
0.5
OP1dB (dBm)
20
OIP3 (dBm)
35
Voltage (V)
5
Current (mA)
140
Package Size (mm)
3.5 x 3.5 x 1.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev F – 04/19/2016
    Data Sheet
  • Bill of Materials

    Bill of Materials
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks