/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TQL9093

TQL9093

600 - 4200 MHz Ultra Low Noise, Flat Gain Low Noise Amplifier

Qorvo's TQL9093 is a flat-gain, high-linearity, ultra-low noise amplifier in a small 2 x 2 mm surface-mount package. The LNA provides a gain flatness of 2 dB (peak-to-peak) over a wide bandwidth from 1.5 to 4 GHz. At 2.6 GHz, the amplifier typically provides 20 dB gain, +41.5 dBm OIP3 at a 120 mA bias setting, and 0.7 dB noise figure. The LNA can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2 x 2 mm package.

The TQL9093 is internally matched using a high performance E-pHEMT process and only requires five external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors and a bias resistor going to pin 1. This LNA integrates a shut-down biasing capability to allow for operation in TDD applications.

The TQL9093 is optimized for linear performance across the 1.5 to 4.2 GHz frequency band but can operate down to 600 MHz.

Production
i
Product Data SheetRev J – 07/01/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,031
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,031
Buy Online
RFMW
0
Buy Online

Key Features

  • 0.6 - 4.2 GHz frequency range
  • 2dB gain flatness across 1.5-4 GHz
  • 0.7 dB NF at 2.6 GHz
  • 20 dB gain at 2.6 or 4 GHz
  • High input power ruggedness, 33 dBm CW
  • Bias adjustable for IP3 optimization
  • 1.8V TTL logic compatible for shutdown control
  • Maintains OFF state with high input power
  • Class 1B HBM ESD rating
  • Unconditionally stable
  • Integrated on-chip matching, 50 ohm in/out

Typical Applications

  • Defense Communications
  • Distributed Antenna Systems (DAS)
  • FDD / TDD
  • Mobile Infrastructure
  • Repeaters

Parameters

Frequency Min (MHz)
600
Frequency Max (MHz)
4,200
Gain (dB)
20
NF (dB)
0.67
OP1dB (dBm)
21.7
OIP3 (dBm)
41.5
Voltage (V)
5
Current (mA)
120
Package Type
DFN
Package Size (mm)
2 x 2 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
10 results found
All (10)= Featured
= Featured
  • Product Data Sheet

    Rev J – 07/01/2025
    Data Sheet
  • TQL9093 3.3-4.2GHz Reference Design

    Rev A
    Application Note
  • TQL9093 3.5GHz Reference Design

    Rev A
    Application Note
  • Bill of Materials

    Bill of Materials
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
  • RFID Readers Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (3.3V & 5V @ 120 mA)

    S-Parameters
Results per page
10

Related Solutions

Backhaul

Backhaul

Test & Measurement Equipment

Test & Measurement Equipment

Digital Receivers

Digital Receivers

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Satellite Communications

Satellite Communications

Science & Medical Equipment

Science & Medical Equipment

Military Radio

Military Radio

Small Cell Base Stations

Small Cell Base Stations

Macro Cell Base Stations

Macro Cell Base Stations

Smart Meters

Smart Meters

Wireless Access Points

Wireless Access Points

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TQL9093

TQL9093

600 - 4200 MHz Ultra Low Noise, Flat Gain Low Noise Amplifier

Qorvo's TQL9093 is a flat-gain, high-linearity, ultra-low noise amplifier in a small 2 x 2 mm surface-mount package. The LNA provides a gain flatness of 2 dB (peak-to-peak) over a wide bandwidth from 1.5 to 4 GHz. At 2.6 GHz, the amplifier typically provides 20 dB gain, +41.5 dBm OIP3 at a 120 mA bias setting, and 0.7 dB noise figure. The LNA can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2 x 2 mm package.

The TQL9093 is internally matched using a high performance E-pHEMT process and only requires five external components for operation from a single positive supply: an external RF choke and blocking/bypass capacitors and a bias resistor going to pin 1. This LNA integrates a shut-down biasing capability to allow for operation in TDD applications.

The TQL9093 is optimized for linear performance across the 1.5 to 4.2 GHz frequency band but can operate down to 600 MHz.

Production
i
Product Data SheetRev J – 07/01/2025
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,031
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,031
Buy Online
RFMW
0
Buy Online

Key Features

  • 0.6 - 4.2 GHz frequency range
  • 2dB gain flatness across 1.5-4 GHz
  • 0.7 dB NF at 2.6 GHz
  • 20 dB gain at 2.6 or 4 GHz
  • High input power ruggedness, 33 dBm CW
  • Bias adjustable for IP3 optimization
  • 1.8V TTL logic compatible for shutdown control
  • Maintains OFF state with high input power
  • Class 1B HBM ESD rating
  • Unconditionally stable
  • Integrated on-chip matching, 50 ohm in/out

Typical Applications

  • Defense Communications
  • Distributed Antenna Systems (DAS)
  • FDD / TDD
  • Mobile Infrastructure
  • Repeaters

Parameters

Frequency Min (MHz)
600
Frequency Max (MHz)
4,200
Gain (dB)
20
NF (dB)
0.67
OP1dB (dBm)
21.7
OIP3 (dBm)
41.5
Voltage (V)
5
Current (mA)
120
Package Type
DFN
Package Size (mm)
2 x 2 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
10 results found
All (10)= Featured
= Featured
  • Product Data Sheet

    Rev J – 07/01/2025
    Data Sheet
  • TQL9093 3.3-4.2GHz Reference Design

    Rev A
    Application Note
  • TQL9093 3.5GHz Reference Design

    Rev A
    Application Note
  • Bill of Materials

    Bill of Materials
  • 5G Wireless Infrastructure Brochure

    06/16/2026
    Brochure
  • High Performance Solutions for RF Front-Ends

    05/15/2026
    Brochure
  • Qorvo Small Cell Solutions

    05/01/2023
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Industrial & Commercial Drones Solutions Guide

    05/2026
    Solutions Guide
  • RFID Readers Solutions Guide

    05/2026
    Solutions Guide
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (3.3V & 5V @ 120 mA)

    S-Parameters
Results per page
10

Related Solutions

Backhaul

Backhaul

Test & Measurement Equipment

Test & Measurement Equipment

Digital Receivers

Digital Receivers

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Satellite Communications

Satellite Communications

Science & Medical Equipment

Science & Medical Equipment

Military Radio

Military Radio

Small Cell Base Stations

Small Cell Base Stations

Macro Cell Base Stations

Macro Cell Base Stations

Smart Meters

Smart Meters

Wireless Access Points

Wireless Access Points

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks