/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TQM3M7001

TQM3M7001

2.4 & 5 GHz 802.11a/b/g Wi-Fi Low Noise Amplifier Module

Qorvo's TQM3M7001 is a dual-band WLAN low noise amplifier (LNA) in an ultra small 3 mm x 3 mm footprint package for 802.11 a / b / g applications. The architecture and interface are optimized for next generation dual-band WLAN transceivers requiring external LNA's. The LNA module features a single LNA supply voltage and a CMOS compatible LNA shutdown voltage to facilitate ease of use. With its low power dissipation in both frequency bands, this LNA module contributes to the extended battery life of next generation WLAN solutions. This low noise amplifier is manufactured using Qorvo's high-reliability pHEMT technology and is assembled in an industry standard 3 mm x 3 mm x 0.9 mm VQFN-12 lead-free package.

Discontinued
i
Please contact Qorvo Sales for details
Product Data SheetRev F – 04/02/2008
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Fully integrated, dual-band low noise amplifier module for 802.11 a / b / g WLAN systems
  • Internally matched input / output
  • No external components required
  • Full world band frequency operation
  • Temperature compensated bias network
  • LNA shutdown control
  • Single 3.3V supply
  • Leadless 3.0 x 3.0 x 0.9 mm SMT lead-free package

Parameters

Frequency Min (MHz)
2,400
Frequency Max (MHz)
5,950
Gain (dB)
16.5, 22.5
NF (dB)
1.2, 1.5
OIP3 (dBm)
22
Voltage (V)
3.3
Current (mA)
11.5, 18.5
Package Type
QFN
Package Size (mm)
3 x 3 x 0.85
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev F – 04/02/2008
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TQM3M7001

TQM3M7001

2.4 & 5 GHz 802.11a/b/g Wi-Fi Low Noise Amplifier Module

Qorvo's TQM3M7001 is a dual-band WLAN low noise amplifier (LNA) in an ultra small 3 mm x 3 mm footprint package for 802.11 a / b / g applications. The architecture and interface are optimized for next generation dual-band WLAN transceivers requiring external LNA's. The LNA module features a single LNA supply voltage and a CMOS compatible LNA shutdown voltage to facilitate ease of use. With its low power dissipation in both frequency bands, this LNA module contributes to the extended battery life of next generation WLAN solutions. This low noise amplifier is manufactured using Qorvo's high-reliability pHEMT technology and is assembled in an industry standard 3 mm x 3 mm x 0.9 mm VQFN-12 lead-free package.

Discontinued
i
Please contact Qorvo Sales for details
Product Data SheetRev F – 04/02/2008
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Fully integrated, dual-band low noise amplifier module for 802.11 a / b / g WLAN systems
  • Internally matched input / output
  • No external components required
  • Full world band frequency operation
  • Temperature compensated bias network
  • LNA shutdown control
  • Single 3.3V supply
  • Leadless 3.0 x 3.0 x 0.9 mm SMT lead-free package

Parameters

Frequency Min (MHz)
2,400
Frequency Max (MHz)
5,950
Gain (dB)
16.5, 22.5
NF (dB)
1.2, 1.5
OIP3 (dBm)
22
Voltage (V)
3.3
Current (mA)
11.5, 18.5
Package Type
QFN
Package Size (mm)
3 x 3 x 0.85
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev F – 04/02/2008
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks