/
Products
/
TQM4M9073

TQM4M9073

Through Line

Qorvo's TQM4M9073 is a passive low-loss through line that operates from 0 to 6.0 GHz. At 2.14 GHz, input and output return loss is greater than 22 dB and typical insertion loss is 0.1 dB. The product is housed in an industry standard lead-free, RoHS compliant leadless surfacemount package.

Discontinued
i
End of Life announced October 23, 2019 (PCN 19-0188).
Last Time Buy: January 1, 2021
Contact your local sales representative for assistance.
Product Data SheetRev D – 12/14/2010
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • DC to 6 GHz
  • 50 Ohm port impedance
  • Low insertion loss, < 0.1 dB at 2.14 GHz
  • 1.2:1 VSWR at 2.14 GHz
  • Surface mountable

Typical Applications

  • General Purpose Wireless
  • Microwave Radio
  • RF Bypass Paths
  • Scientific Instruments
  • Test and Measurement

Parameters

3 dB Frequency Cut-Off (GHz)
> 6
Group Delay (psec)
N/A
Return Loss (dB)
25
Package Type
QFN, 16-pin
Package Size (mm)
3.0 x 3.0 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 12/14/2010
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQM4M9073

TQM4M9073

Through Line

Qorvo's TQM4M9073 is a passive low-loss through line that operates from 0 to 6.0 GHz. At 2.14 GHz, input and output return loss is greater than 22 dB and typical insertion loss is 0.1 dB. The product is housed in an industry standard lead-free, RoHS compliant leadless surfacemount package.

Discontinued
i
End of Life announced October 23, 2019 (PCN 19-0188).
Last Time Buy: January 1, 2021
Contact your local sales representative for assistance.
Product Data SheetRev D – 12/14/2010
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • DC to 6 GHz
  • 50 Ohm port impedance
  • Low insertion loss, < 0.1 dB at 2.14 GHz
  • 1.2:1 VSWR at 2.14 GHz
  • Surface mountable

Typical Applications

  • General Purpose Wireless
  • Microwave Radio
  • RF Bypass Paths
  • Scientific Instruments
  • Test and Measurement

Parameters

3 dB Frequency Cut-Off (GHz)
> 6
Group Delay (psec)
N/A
Return Loss (dB)
25
Package Type
QFN, 16-pin
Package Size (mm)
3.0 x 3.0 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev D – 12/14/2010
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks