/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM613029

TQM613029

TRITIUM™ CDMA PA-Duplexer Module; SE Input with Coupler

Qorvo's TQM613029 is a fully matched CDMA cellular band power amplifier / duplexer module for use in mobile phones. This module, part of Qorvo's Tritium II product family, is designed with a focus on size, current consumption and phone layout simplicity. Within a compact area of only 28 mm², the module integrates a single-ended transmit filter, duplexer, high efficiency power amplifier die, RF power coupler, matching and built-in voltage regulator functionality, thus eliminating the need for external switch circuitry. With an RF power output up to 25dBm, the TQM613029 meets the strict ACPR / ALTR requirements of multi-band, feature-rich CDMA2000 handset designs.

The module will provide the lowest overall current consumption available in the market based on the current suburban CDG (CDMA Development Group) curve by providing a 3 gain state amplifier. In low power mode operation, a quiescent current of only 5 mA will allow the module to achieve an overall average current of less than 50 mA. The pin layout is optimized for use with new CDMA discrete and packaged transceiver solutions although its operation is backwards compatible with existing chipsets.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact 7.0 x 4.0 x 1.1 mm module replacing more than 12 discrete components
  • Integrated duplexer, single-ended Tx filter, power amplifier die, RF power coupler and matching
  • Built-in voltage regulator functionality eliminating any external switch circuitry
  • High efficiency three gain state PA for lowest overall current consumption
  • Typical quiescent current values:
    • Low power mode (LPM) = 5 mA
    • Medium power mode (MPM) = 20 mA
    • High power mode (HPM) = 80 mA
  • Low current consumption:
    • Typical: 380 mA @ +25 dBm
    • Typical: 23 mA @ +8 dBm
  • Excellent ACPR:
    • Typical: -50 dBc @ +/- 885 kHz offset
  • Excellent ALTR:
    • Typical: -60 dBc @ +/- 1.98 MHz offset
  • Lead-free 260°C RoHS compliant
  • Halogen free (HF)

Parameters

Bands
Celluar
Package Size (mm)
7.0 x 4.0 x 1.1
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM613029

TQM613029

TRITIUM™ CDMA PA-Duplexer Module; SE Input with Coupler

Qorvo's TQM613029 is a fully matched CDMA cellular band power amplifier / duplexer module for use in mobile phones. This module, part of Qorvo's Tritium II product family, is designed with a focus on size, current consumption and phone layout simplicity. Within a compact area of only 28 mm², the module integrates a single-ended transmit filter, duplexer, high efficiency power amplifier die, RF power coupler, matching and built-in voltage regulator functionality, thus eliminating the need for external switch circuitry. With an RF power output up to 25dBm, the TQM613029 meets the strict ACPR / ALTR requirements of multi-band, feature-rich CDMA2000 handset designs.

The module will provide the lowest overall current consumption available in the market based on the current suburban CDG (CDMA Development Group) curve by providing a 3 gain state amplifier. In low power mode operation, a quiescent current of only 5 mA will allow the module to achieve an overall average current of less than 50 mA. The pin layout is optimized for use with new CDMA discrete and packaged transceiver solutions although its operation is backwards compatible with existing chipsets.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Compact 7.0 x 4.0 x 1.1 mm module replacing more than 12 discrete components
  • Integrated duplexer, single-ended Tx filter, power amplifier die, RF power coupler and matching
  • Built-in voltage regulator functionality eliminating any external switch circuitry
  • High efficiency three gain state PA for lowest overall current consumption
  • Typical quiescent current values:
    • Low power mode (LPM) = 5 mA
    • Medium power mode (MPM) = 20 mA
    • High power mode (HPM) = 80 mA
  • Low current consumption:
    • Typical: 380 mA @ +25 dBm
    • Typical: 23 mA @ +8 dBm
  • Excellent ACPR:
    • Typical: -50 dBc @ +/- 885 kHz offset
  • Excellent ALTR:
    • Typical: -60 dBc @ +/- 1.98 MHz offset
  • Lead-free 260°C RoHS compliant
  • Halogen free (HF)

Parameters

Bands
Celluar
Package Size (mm)
7.0 x 4.0 x 1.1
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks