/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM626028L

TQM626028L

TRITIUM™ WCDMA / HSUPA PA-Duplexer Module; SE Input with Coupler, Detector

Qorvo's TQM626028L, a member of the Tritium III™ product family, is an integrated 3V linear power amplifier, duplexer and transmit filter module. It includes a highly accurate output power detector designed for mobile UMTS handset applications, supporting HSUPA operation with transmission data rates up to 10 Mb/s.

It features two output power modes, additional continuous bias in low power mode, low off and standby currents and a separate pin for module enable. RF input and output matching is included within the module; therefore, minimal external circuitry is required.

The TQM626028L provides excellent RF performance with low current consumption resulting in longer talk times in portable applications. The tiny 7 x 4 x 1.1 mm surface mount package is ideal for new generation slim, small and light phones.

Discontinued
i
Last Time Buy February 2, 2017
Product Data SheetRev C – 06/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Handset Tritium III PAD™ (power amplifier duplexer) module for UMTS band VIII (GSM 900 MHz band)
  • Specified for HSUPA modulation
  • Integrates power amplifier, highly accurate output power detector, transmit filter and duplexer
  • No regulated voltage required
  • Separate 'module enable' pin
  • All RF ports matched to 50 Ohm
  • Low current consumption:
    • 2 power modes
    • Continuous bias in low power mode
    • Low idle current (15 mA typical) in low power mode
  • Compatible for low collector voltage operation with DC-DC-converters

Typical Applications

  • 3G UMTS Handsets and Data Cards

Parameters

Bands
Band 8
Package Size (mm)
7.0 x 4.0 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 06/2010
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM626028L

TQM626028L

TRITIUM™ WCDMA / HSUPA PA-Duplexer Module; SE Input with Coupler, Detector

Qorvo's TQM626028L, a member of the Tritium III™ product family, is an integrated 3V linear power amplifier, duplexer and transmit filter module. It includes a highly accurate output power detector designed for mobile UMTS handset applications, supporting HSUPA operation with transmission data rates up to 10 Mb/s.

It features two output power modes, additional continuous bias in low power mode, low off and standby currents and a separate pin for module enable. RF input and output matching is included within the module; therefore, minimal external circuitry is required.

The TQM626028L provides excellent RF performance with low current consumption resulting in longer talk times in portable applications. The tiny 7 x 4 x 1.1 mm surface mount package is ideal for new generation slim, small and light phones.

Discontinued
i
Last Time Buy February 2, 2017
Product Data SheetRev C – 06/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Handset Tritium III PAD™ (power amplifier duplexer) module for UMTS band VIII (GSM 900 MHz band)
  • Specified for HSUPA modulation
  • Integrates power amplifier, highly accurate output power detector, transmit filter and duplexer
  • No regulated voltage required
  • Separate 'module enable' pin
  • All RF ports matched to 50 Ohm
  • Low current consumption:
    • 2 power modes
    • Continuous bias in low power mode
    • Low idle current (15 mA typical) in low power mode
  • Compatible for low collector voltage operation with DC-DC-converters

Typical Applications

  • 3G UMTS Handsets and Data Cards

Parameters

Bands
Band 8
Package Size (mm)
7.0 x 4.0 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 06/2010
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks