/
Products
/
TQM640002

TQM640002

GPS L1 Low Noise Amplifier / Filter Module

Qorvo's TQM640002 is an RF front end module (FEM) that serves as an active device for GPS applications (center frequency 1575.42 MHz). It is designed for simultaneous GPS + voice in multi-function handsets. The FEM is comprised of a low-power flip-chip low noise amplifier (LNA) die, a pair of high-performance SAW filters and integrated passive matching circuitry.

The module operates at 1.8 V or 2.8 V bias. Its current consumption, typically 5.0 mA, is not changed by DC supply, making it suitable for use in low-power applications and during low-battery situations.

The FEM performance exhibits high in-band gain and excellent rejection in all the key cellular and WLAN / Bluetooth® bands. The device also exhibits both a high intercept point and a low noise figure, which optimally addresses today's most stringent GPS front end receiver requirements.

Discontinued
i
End of Life announced October 6, 2014.
Last Time Buy March 10, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low noise figure & high associated gain for high IP3 receiver stages for 1575 MHz
  • NF = 1.56 dB
  • Gain = 16 dB @ 1.8 V
  • No external matching components required
  • Low current consumption and low voltage operation
  • High immunity against inband compression due to out-of-band interferers during simultaneous GPS + voice operation
  • Input and output internally pre-matched to 50 Ohm
  • Low cost miniature package 3 x 3 x 1.0 mm
    • Suitable for low profile handset applications
  • Power-up control for the LNA
  • Designed to operate at 1.8 V with enhanced linearity performance at 2.8 V
  • Halogen-free

Typical Applications

  • Low Noise Amplifiers

Parameters

NF (dB)
1.56
Gain (dB)
16
OIP3 (dBm)
> 9
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQM640002

TQM640002

GPS L1 Low Noise Amplifier / Filter Module

Qorvo's TQM640002 is an RF front end module (FEM) that serves as an active device for GPS applications (center frequency 1575.42 MHz). It is designed for simultaneous GPS + voice in multi-function handsets. The FEM is comprised of a low-power flip-chip low noise amplifier (LNA) die, a pair of high-performance SAW filters and integrated passive matching circuitry.

The module operates at 1.8 V or 2.8 V bias. Its current consumption, typically 5.0 mA, is not changed by DC supply, making it suitable for use in low-power applications and during low-battery situations.

The FEM performance exhibits high in-band gain and excellent rejection in all the key cellular and WLAN / Bluetooth® bands. The device also exhibits both a high intercept point and a low noise figure, which optimally addresses today's most stringent GPS front end receiver requirements.

Discontinued
i
End of Life announced October 6, 2014.
Last Time Buy March 10, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Low noise figure & high associated gain for high IP3 receiver stages for 1575 MHz
  • NF = 1.56 dB
  • Gain = 16 dB @ 1.8 V
  • No external matching components required
  • Low current consumption and low voltage operation
  • High immunity against inband compression due to out-of-band interferers during simultaneous GPS + voice operation
  • Input and output internally pre-matched to 50 Ohm
  • Low cost miniature package 3 x 3 x 1.0 mm
    • Suitable for low profile handset applications
  • Power-up control for the LNA
  • Designed to operate at 1.8 V with enhanced linearity performance at 2.8 V
  • Halogen-free

Typical Applications

  • Low Noise Amplifiers

Parameters

NF (dB)
1.56
Gain (dB)
16
OIP3 (dBm)
> 9
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo