/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM666017

TQM666017

TRITIUM™ WCDMA / HSDPA PA-Duplexer Module; SE Input with Coupler, Detector

Qorvo's TQM666017 is an integrated 3 V linear power amplifier, duplexer and transmit filter module. It includes power detection designed for mobile UMTS handset applications, supporting HSDPA operation. It features high / low output power modes, analog bias control, low off and standby currents and a separate pin for module enable. RF input and output matching is included within the module; therefore, minimal external circuitry is required. The module gives excellent RF performance with low current consumption resulting in longer talk times in portable applications. The small 8 x 5 mm surface mount package is ideal for new generation small and light phones.

Discontinued
i
Please contact Qorvo Sales for details
Product Data SheetRev B – 07/25/2006
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Handset power amplifier / duplexer module for W-CDMA PCS band
  • Supports two modulation schemes: standard WCDMA, HSDPA
  • Integrates power amplifier, power detector, interstage filter and duplexer
  • Low current consumption:
    • High / low power mode
    • Analog bias control
  • Low VRef = 2.775 V
  • Separate 'module enable' pin
  • RF input and output matched to 50 Ohm
  • High-reliability InGaP HBT technology
  • 22-pin package
  • Compact size: 8 x 5 x 1.5 mm

Typical Applications

  • 3G Handsets and Data Cards

Parameters

Bands
Band 2
Package Size (mm)
8.0 x 5.0 x 1.5
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 07/25/2006
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM666017

TQM666017

TRITIUM™ WCDMA / HSDPA PA-Duplexer Module; SE Input with Coupler, Detector

Qorvo's TQM666017 is an integrated 3 V linear power amplifier, duplexer and transmit filter module. It includes power detection designed for mobile UMTS handset applications, supporting HSDPA operation. It features high / low output power modes, analog bias control, low off and standby currents and a separate pin for module enable. RF input and output matching is included within the module; therefore, minimal external circuitry is required. The module gives excellent RF performance with low current consumption resulting in longer talk times in portable applications. The small 8 x 5 mm surface mount package is ideal for new generation small and light phones.

Discontinued
i
Please contact Qorvo Sales for details
Product Data SheetRev B – 07/25/2006
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Handset power amplifier / duplexer module for W-CDMA PCS band
  • Supports two modulation schemes: standard WCDMA, HSDPA
  • Integrates power amplifier, power detector, interstage filter and duplexer
  • Low current consumption:
    • High / low power mode
    • Analog bias control
  • Low VRef = 2.775 V
  • Separate 'module enable' pin
  • RF input and output matched to 50 Ohm
  • High-reliability InGaP HBT technology
  • 22-pin package
  • Compact size: 8 x 5 x 1.5 mm

Typical Applications

  • 3G Handsets and Data Cards

Parameters

Bands
Band 2
Package Size (mm)
8.0 x 5.0 x 1.5
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 07/25/2006
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks