/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
TQM679002

TQM679002

2.4 GHz 802.11b/g/n Wi-Fi + Bluetooth® Power Amplifier + Pdet, SP3T Switch with WLAN Rx Balun

Qorvo's TQM679002 is a full WLAN / Bluetooth® front-end module in an ultra small 3 mm x 3 mm footprint package for 802.11 b / g / n and Bluetooth® applications. The TQM679002 contains 2.4 GHz power amplifier, directional detector, front-end switch, Bluetooth® path and receive balun.

The architecture and interface are optimized for next generation WLAN integration into handset devices. The front-end module features CMOS compatible control voltages to facilitate ease of use. With its low power dissipation, the front-end module contributes to the extended battery life of next generation WLAN solutions. The front-end module is manufactured in Qorvo's high-reliability E/D pHEMT technology and is assembled in a thin profile 3 mm x 3 mm x 0.45 mm ETSLP-16 lead-free package.

Discontinued
i
Please contact Qorvo Sales for details
Product Data SheetRev Q – 12/01/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Fully integrated 802.11 b / g / n + Bluetooth® front-end module
  • Internally matched input / output
  • Integrated directional detector
  • Temperature compensated bias network
  • Single battery voltage of 2.3 to 5.5 V
  • Leadless 3.0 x 3.0 x 0.45 mm SMT lead-free
  • Pout = 20.5 dBm 802.11b and 16 dBm OFDM 64QAM at 3% EVM

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Package Size (mm)
3.0 x 3.0 x 0.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev Q – 12/01/2009
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
TQM679002

TQM679002

2.4 GHz 802.11b/g/n Wi-Fi + Bluetooth® Power Amplifier + Pdet, SP3T Switch with WLAN Rx Balun

Qorvo's TQM679002 is a full WLAN / Bluetooth® front-end module in an ultra small 3 mm x 3 mm footprint package for 802.11 b / g / n and Bluetooth® applications. The TQM679002 contains 2.4 GHz power amplifier, directional detector, front-end switch, Bluetooth® path and receive balun.

The architecture and interface are optimized for next generation WLAN integration into handset devices. The front-end module features CMOS compatible control voltages to facilitate ease of use. With its low power dissipation, the front-end module contributes to the extended battery life of next generation WLAN solutions. The front-end module is manufactured in Qorvo's high-reliability E/D pHEMT technology and is assembled in a thin profile 3 mm x 3 mm x 0.45 mm ETSLP-16 lead-free package.

Discontinued
i
Please contact Qorvo Sales for details
Product Data SheetRev Q – 12/01/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Fully integrated 802.11 b / g / n + Bluetooth® front-end module
  • Internally matched input / output
  • Integrated directional detector
  • Temperature compensated bias network
  • Single battery voltage of 2.3 to 5.5 V
  • Leadless 3.0 x 3.0 x 0.45 mm SMT lead-free
  • Pout = 20.5 dBm 802.11b and 16 dBm OFDM 64QAM at 3% EVM

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Package Size (mm)
3.0 x 3.0 x 0.45
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev Q – 12/01/2009
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks