/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM6M4003

TQM6M4003

Quad-Band GSM / GPRS Transmit Module; PA / LPF / SP6T

Qorvo's TQM6M4003 is an advanced quad-band transmit module designed for mobile handset applications and provides full RF transmit functionality in a size of only 36 mm². The GSM850 / 900 and DCS / PCS power amplifier blocks, including power control, are combined with the low insertion loss quad-band pHEMT switch, Tx harmonics filtering, integrated switch decoder, four receive ports and full ESD protection. This architecture eliminates the need for any power amplifier-to-switch design effort for phone designers. All four Rx ports are frequency independent and allow flexible routing to the transceiver. Fabricated in high-reliability InGaP HBT / pHEMT technology, the module supports GPRS class 12 operation and provides 50 Ohms input and output impedances at all RF input and output ports. The module control inputs are CMOS compatible and has no need for an external reference voltage. With its excellent efficiency performance in all 4 bands, the power amplifier and switch module contributes to the overall talk-time targets of next generation mobile handset designs.

Discontinued
i
Please contact Qorvo Sales for details
Product Data SheetRev G – 02/06/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Ultra compact size - 6.0 x 6.0 x 1.1 mm
  • High system efficiency - GSM850 40%, GSM900 44%, DCS/PCS 38%
  • Integrated power and SP6T control
  • Integrated SP6T pHEMT switch
  • Free choice of Rx ports for band selection
  • Integrated low pass Tx harmonics filter
  • Positive supply voltage 3.0 to 4.5 V

Typical Applications

  • GSM / GPRS Handsets and Modems

Parameters

Bands
Cell, PCS, EGSM, DCS
Package Size (mm)
6.0 x 6.0 x 1.1
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev G – 02/06/2009
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM6M4003

TQM6M4003

Quad-Band GSM / GPRS Transmit Module; PA / LPF / SP6T

Qorvo's TQM6M4003 is an advanced quad-band transmit module designed for mobile handset applications and provides full RF transmit functionality in a size of only 36 mm². The GSM850 / 900 and DCS / PCS power amplifier blocks, including power control, are combined with the low insertion loss quad-band pHEMT switch, Tx harmonics filtering, integrated switch decoder, four receive ports and full ESD protection. This architecture eliminates the need for any power amplifier-to-switch design effort for phone designers. All four Rx ports are frequency independent and allow flexible routing to the transceiver. Fabricated in high-reliability InGaP HBT / pHEMT technology, the module supports GPRS class 12 operation and provides 50 Ohms input and output impedances at all RF input and output ports. The module control inputs are CMOS compatible and has no need for an external reference voltage. With its excellent efficiency performance in all 4 bands, the power amplifier and switch module contributes to the overall talk-time targets of next generation mobile handset designs.

Discontinued
i
Please contact Qorvo Sales for details
Product Data SheetRev G – 02/06/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Ultra compact size - 6.0 x 6.0 x 1.1 mm
  • High system efficiency - GSM850 40%, GSM900 44%, DCS/PCS 38%
  • Integrated power and SP6T control
  • Integrated SP6T pHEMT switch
  • Free choice of Rx ports for band selection
  • Integrated low pass Tx harmonics filter
  • Positive supply voltage 3.0 to 4.5 V

Typical Applications

  • GSM / GPRS Handsets and Modems

Parameters

Bands
Cell, PCS, EGSM, DCS
Package Size (mm)
6.0 x 6.0 x 1.1
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev G – 02/06/2009
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo