/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM6M4068

TQM6M4068

QUANTUM Tx™ Dual-Band GSM / GPRS Transmit Module; PA / LPF / SP4T Switch; Quad-Band Tx & Dual-Band Rx

Qorvo's TQM6M4068 is an advanced dual-band broadband transmit module designed for GSM850 / 900 / DCS / PCS mobile handset applications and provides full RF transmit functionality in a size of only 30 mm². The GSM850 / 900 and DCS / PCS power amplifier blocks, including power control, are combined with a low insertion loss dual-band pHEMT switch, Tx harmonics filtering, integrated switch decoder, two receive ports and ESD protection. This architecture eliminates the need for any power amplifier-to-switch design effort for phone designers. Both Rx ports are frequency independent and allow flexible routing to the transceiver.

Fabricated in high-reliability InGaP HBT / pHEMT technology, the module supports GPRS class 12 operation and provides 50 Ohms input and output impedances at all RF input and output ports. The module control inputs are CMOS compatible and have no need for an external reference voltage. With excellent efficiency performance in each band, the power amplifier and switch module contributes to overall talk-time targets in next generation mobile handset designs.

Discontinued
i
Please use TQF9088 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Ultra compact size - 5.0 x 6.0 x 1.0 mm
  • High system efficiency - GSM850/900 48 to 47%, DCS/PCS 44 to 43%
  • Integrated power control
  • Integrated SP4T control and pHEMT switch
  • Free choice of Rx ports for band selection
  • Integrated low pass Tx harmonics filter
  • Positive supply voltage 3.0 to 4.5 V
  • 50 Ohms input and output impedances
  • CMOS compatible module control inputs
  • High-reliability InGaP HBT technology
  • Ruggedness 20:1
  • 260 °C RoHS compliant

Parameters

Bands
GSM900 / DCS or GSM850 / PCS
Package Size (mm)
6.0 x 5.0 x 1.0
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM6M4068

TQM6M4068

QUANTUM Tx™ Dual-Band GSM / GPRS Transmit Module; PA / LPF / SP4T Switch; Quad-Band Tx & Dual-Band Rx

Qorvo's TQM6M4068 is an advanced dual-band broadband transmit module designed for GSM850 / 900 / DCS / PCS mobile handset applications and provides full RF transmit functionality in a size of only 30 mm². The GSM850 / 900 and DCS / PCS power amplifier blocks, including power control, are combined with a low insertion loss dual-band pHEMT switch, Tx harmonics filtering, integrated switch decoder, two receive ports and ESD protection. This architecture eliminates the need for any power amplifier-to-switch design effort for phone designers. Both Rx ports are frequency independent and allow flexible routing to the transceiver.

Fabricated in high-reliability InGaP HBT / pHEMT technology, the module supports GPRS class 12 operation and provides 50 Ohms input and output impedances at all RF input and output ports. The module control inputs are CMOS compatible and have no need for an external reference voltage. With excellent efficiency performance in each band, the power amplifier and switch module contributes to overall talk-time targets in next generation mobile handset designs.

Discontinued
i
Please use TQF9088 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Ultra compact size - 5.0 x 6.0 x 1.0 mm
  • High system efficiency - GSM850/900 48 to 47%, DCS/PCS 44 to 43%
  • Integrated power control
  • Integrated SP4T control and pHEMT switch
  • Free choice of Rx ports for band selection
  • Integrated low pass Tx harmonics filter
  • Positive supply voltage 3.0 to 4.5 V
  • 50 Ohms input and output impedances
  • CMOS compatible module control inputs
  • High-reliability InGaP HBT technology
  • Ruggedness 20:1
  • 260 °C RoHS compliant

Parameters

Bands
GSM900 / DCS or GSM850 / PCS
Package Size (mm)
6.0 x 5.0 x 1.0
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo