/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM6M9014

TQM6M9014

GSM / GPRS / EDGE-Linear TRP Tx Module: PA / LPF / SP8T WEDGE Switch with Quad-Band WCDMA / LTE Ports

Qorvo's TQM6M9014 is an advanced quad-band multimode GSM / WEDGE transmit module with integrated multi-mode switch. It is designed for highly integrated next generation 3G and EDGE mobile handset applications and provides full RF transmit and multimode Tx/Rx-switch functionality in a size of only 52.5 mm². TQM6M9014 has been designed for stringent linearity requirements in next generation EDGE and 3G applications while maintaining high GSM / EDGE efficiency and receive sensitivity.

The transmit module supports full quad band GMSK / 8PSK transmit operation while providing Tx/Rx switch functionality with an integrated SP8T switch including four high linearity ports for 3G multi band operations.

Stringent linearity requirements are fulfilled with an integrated linear power detector with voltage output for closed loop APC operation in the overall phone system. By maintaining this linearity into a mismatch at the antenna port of the transmit module, this design is meeting so-called Transmitted Radiated Power (TRP) target specifications set by mobile phone network providers.

The CMOS controller provides full power amplifier and switch control and interfaces with the transceiver / baseband unit through a Serial Programmable Interface.

Discontinued
i
End of Life announced October 10, 2014.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Integrated SP8T switch with 4 high linearity ports for WCDMA
  • Integrated linear power detector with voltage output for closed loop APC operation
  • Fully aligned to market accepted 3G chipset
  • Meets stringent Transmitted Radiated Power specification
  • Serial programmable interface
  • Up to 75% duty cycle to support multi slot class 45 (6 Tx / 1 Rx)
  • 50 Ohm input and output port impedance
  • Halogen free

Typical Applications

  • 3G Handsets and Data Cards

Parameters

Bands
GSM850 / 900, DCS / PCS & WCDMA B1, B2, B5 / 6, B8
Package Size (mm)
7.0 x 7.5 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
TQM6M9014

TQM6M9014

GSM / GPRS / EDGE-Linear TRP Tx Module: PA / LPF / SP8T WEDGE Switch with Quad-Band WCDMA / LTE Ports

Qorvo's TQM6M9014 is an advanced quad-band multimode GSM / WEDGE transmit module with integrated multi-mode switch. It is designed for highly integrated next generation 3G and EDGE mobile handset applications and provides full RF transmit and multimode Tx/Rx-switch functionality in a size of only 52.5 mm². TQM6M9014 has been designed for stringent linearity requirements in next generation EDGE and 3G applications while maintaining high GSM / EDGE efficiency and receive sensitivity.

The transmit module supports full quad band GMSK / 8PSK transmit operation while providing Tx/Rx switch functionality with an integrated SP8T switch including four high linearity ports for 3G multi band operations.

Stringent linearity requirements are fulfilled with an integrated linear power detector with voltage output for closed loop APC operation in the overall phone system. By maintaining this linearity into a mismatch at the antenna port of the transmit module, this design is meeting so-called Transmitted Radiated Power (TRP) target specifications set by mobile phone network providers.

The CMOS controller provides full power amplifier and switch control and interfaces with the transceiver / baseband unit through a Serial Programmable Interface.

Discontinued
i
End of Life announced October 10, 2014.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Integrated SP8T switch with 4 high linearity ports for WCDMA
  • Integrated linear power detector with voltage output for closed loop APC operation
  • Fully aligned to market accepted 3G chipset
  • Meets stringent Transmitted Radiated Power specification
  • Serial programmable interface
  • Up to 75% duty cycle to support multi slot class 45 (6 Tx / 1 Rx)
  • 50 Ohm input and output port impedance
  • Halogen free

Typical Applications

  • 3G Handsets and Data Cards

Parameters

Bands
GSM850 / 900, DCS / PCS & WCDMA B1, B2, B5 / 6, B8
Package Size (mm)
7.0 x 7.5 x 1.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks