/
Products
/
TQM776003

TQM776003

WCDMA / HSUPA Power Amplifier Module with Coupler

Qorvo's TQM776003 is a fully matched power amplifier module designed for use in WCDMA handsets. Its compact 4 x 4 mm package (including coupler) makes it ideal for today's extremely small data enabled phones. Its RF performance meets the stringent linearity requirements of HSUPA operation.

The TQM776003 is designed on Qorvo's advanced InGaP HBT GaAs technology offering state of the art reliability, temperature stability and ruggedness. The module includes built-in regulator functionality as well as a high performance coupler for maximum integration and space savings. The 3-gain state power amplifier die operates in LPM, MPM and HPM to maximize talk time over the entire range of operating conditions. To achieve the majority of the current savings and simplify the cost / time of calibration in production, the TQM776003 can be used in 1-bit operation LPM/HPM with only 6 mA of IcQ up to +13 dBm in LPM.

Discontinued
i
Use TQM776011 for new designs
Product Data SheetRev J – 09/16/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • GaAs InGaP HBT power amplifier (PA) technology
  • Typical quiescent current values:
    • LPM: 6 mA (LPM able to operate up to +13 dBm)
    • MPM: 20 mA
    • HPM: 85 mA
  • Excellent linearity in all modes
  • Integrated high performance coupler
  • Built-in voltage regulator functionality eliminating any external switch circuitry
  • Optimized for 50 Ohm system
  • Small 10-pin, 4 x 4 mm module
  • Lead-free 260°C RoHS compliant
  • Full ESD protection
  • Halogen-free

Parameters

Standards
WCDMA
Bands
1
Pout (dBm)
28
Gain (dB)
27
PAE (%)
37
Package Size (mm)
4 x 4
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev J – 09/16/2010
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQM776003

TQM776003

WCDMA / HSUPA Power Amplifier Module with Coupler

Qorvo's TQM776003 is a fully matched power amplifier module designed for use in WCDMA handsets. Its compact 4 x 4 mm package (including coupler) makes it ideal for today's extremely small data enabled phones. Its RF performance meets the stringent linearity requirements of HSUPA operation.

The TQM776003 is designed on Qorvo's advanced InGaP HBT GaAs technology offering state of the art reliability, temperature stability and ruggedness. The module includes built-in regulator functionality as well as a high performance coupler for maximum integration and space savings. The 3-gain state power amplifier die operates in LPM, MPM and HPM to maximize talk time over the entire range of operating conditions. To achieve the majority of the current savings and simplify the cost / time of calibration in production, the TQM776003 can be used in 1-bit operation LPM/HPM with only 6 mA of IcQ up to +13 dBm in LPM.

Discontinued
i
Use TQM776011 for new designs
Product Data SheetRev J – 09/16/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • GaAs InGaP HBT power amplifier (PA) technology
  • Typical quiescent current values:
    • LPM: 6 mA (LPM able to operate up to +13 dBm)
    • MPM: 20 mA
    • HPM: 85 mA
  • Excellent linearity in all modes
  • Integrated high performance coupler
  • Built-in voltage regulator functionality eliminating any external switch circuitry
  • Optimized for 50 Ohm system
  • Small 10-pin, 4 x 4 mm module
  • Lead-free 260°C RoHS compliant
  • Full ESD protection
  • Halogen-free

Parameters

Standards
WCDMA
Bands
1
Pout (dBm)
28
Gain (dB)
27
PAE (%)
37
Package Size (mm)
4 x 4
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev J – 09/16/2010
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo