/
Products
/
TQM7M5005H

TQM7M5005H

Quad-Band GSM / GPRS / EDGE-Linear Power Amplifier Module

Qorvo's TQM7M5005H is an extremely small (5 x 5 x 1 mm) multi-mode power amplifier module for GSM / EDGE applications. This module has been optimized for high EDGE efficiency and EDGE power class E2 operation while maintaining high GSM / GPRS efficiency.

The module incorporates two highly integrated InGaP power amplifier die with a CMOS controller. The CMOS controller implements a fully integrated closed-loop power control within the module for GSM operation. This eliminates the need for any external couplers, power detectors, current sensing or other components to assure the output power level. The latter is set directly from the Vramp input from the DAC. The module has Tx enable, band select, mode (EDGE or GSM) inputs. The module construction is a low-profile over-molded land-grid array on a halogen-free laminate.

Discontinued
i
End of Life announced September 10, 2014.
Last Time Buy March 10, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Very compact size - 5 x 5 x 1.0 mm
  • High GSM efficiency - GSM 850 55%, GSM900 55%, DCS 49%, PCS 49%
  • High EDGE efficiency - GSM 850 22%, GSM 900 22%, DCS 25%, PCS 24%
  • Positive supply voltage - 3.0 to 4.5 V
  • 50 Ohm input and output impedances
  • GPRS Class 12
  • CMOS band select and internal closed-loop power control for GSM operation
  • High-reliability InGaP technology
  • Ruggedness 10:1
  • No external Vref required

Typical Applications

  • GSM / EDGE Handsets
  • GSM / EDGE Wireless Cards and Data Links

Parameters

Standards
GSM, GPRS, EDGE
Bands
GSM850 / 900, DCS / PCS
Pout (dBm)
35
Gain (dB)
32
PAE (%)
55
Package Size (mm)
5 x 5
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQM7M5005H

TQM7M5005H

Quad-Band GSM / GPRS / EDGE-Linear Power Amplifier Module

Qorvo's TQM7M5005H is an extremely small (5 x 5 x 1 mm) multi-mode power amplifier module for GSM / EDGE applications. This module has been optimized for high EDGE efficiency and EDGE power class E2 operation while maintaining high GSM / GPRS efficiency.

The module incorporates two highly integrated InGaP power amplifier die with a CMOS controller. The CMOS controller implements a fully integrated closed-loop power control within the module for GSM operation. This eliminates the need for any external couplers, power detectors, current sensing or other components to assure the output power level. The latter is set directly from the Vramp input from the DAC. The module has Tx enable, band select, mode (EDGE or GSM) inputs. The module construction is a low-profile over-molded land-grid array on a halogen-free laminate.

Discontinued
i
End of Life announced September 10, 2014.
Last Time Buy March 10, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Very compact size - 5 x 5 x 1.0 mm
  • High GSM efficiency - GSM 850 55%, GSM900 55%, DCS 49%, PCS 49%
  • High EDGE efficiency - GSM 850 22%, GSM 900 22%, DCS 25%, PCS 24%
  • Positive supply voltage - 3.0 to 4.5 V
  • 50 Ohm input and output impedances
  • GPRS Class 12
  • CMOS band select and internal closed-loop power control for GSM operation
  • High-reliability InGaP technology
  • Ruggedness 10:1
  • No external Vref required

Typical Applications

  • GSM / EDGE Handsets
  • GSM / EDGE Wireless Cards and Data Links

Parameters

Standards
GSM, GPRS, EDGE
Bands
GSM850 / 900, DCS / PCS
Pout (dBm)
35
Gain (dB)
32
PAE (%)
55
Package Size (mm)
5 x 5
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo