/
Products
/
TQM7M5012H

TQM7M5012H

Quad-Band GSM / GPRS / EDGE-Polar Power Amplifier Module

Qorvo's TQM7M5012H is an ultra-small (5 x 5 mm) GSM / EDGE Polar power amplifier module (PAM) for handset applications. This module has been optimized for excellent EDGE efficiency, Rx band noise performance, ACPR and EVM in an open loop polar modulation environment at EDGE class E2+ operation while maintaining high GSM / GPRS efficiency.

High reliability is assured by utilizing Qorvo's 3rd generation InGaP HBT technology and by Qorvo's proven module design techniques. The low profile, ultra-small package is enabled via Qorvo's CuFlip technology.

Discontinued
i
End of Life announced April 18, 2014.
Last Time Buy March 18, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Ultra-small 5 x 5 mm form factor
  • Halogen-free
  • GSM / EDGE multi-mode capability
  • 90 dBm typical Rx noise
  • 38 dBc typical ACPR (200 kHz)
  • 66 dBc typical ACPR (400 kHz)
  • 76 dBc typical ACPR (600 kHz)
  • 1% typical EVM RMS
  • > 50 dB typical dynamic range
  • GPRS Class 12
  • Internally matched input and output
  • RoHS, MSL260C pending

Typical Applications

  • GSM / EDGE / WEDGE / LTE Handsets
  • GSM / EDGE / WEDGE Wireless Cards

Parameters

Standards
GSM, GPRS, EDGE
Bands
GSM850 / 900, DCS / PCS
Pout (dBm)
35
PAE (%)
55
Package Size (mm)
5 x 5
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQM7M5012H

TQM7M5012H

Quad-Band GSM / GPRS / EDGE-Polar Power Amplifier Module

Qorvo's TQM7M5012H is an ultra-small (5 x 5 mm) GSM / EDGE Polar power amplifier module (PAM) for handset applications. This module has been optimized for excellent EDGE efficiency, Rx band noise performance, ACPR and EVM in an open loop polar modulation environment at EDGE class E2+ operation while maintaining high GSM / GPRS efficiency.

High reliability is assured by utilizing Qorvo's 3rd generation InGaP HBT technology and by Qorvo's proven module design techniques. The low profile, ultra-small package is enabled via Qorvo's CuFlip technology.

Discontinued
i
End of Life announced April 18, 2014.
Last Time Buy March 18, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Ultra-small 5 x 5 mm form factor
  • Halogen-free
  • GSM / EDGE multi-mode capability
  • 90 dBm typical Rx noise
  • 38 dBc typical ACPR (200 kHz)
  • 66 dBc typical ACPR (400 kHz)
  • 76 dBc typical ACPR (600 kHz)
  • 1% typical EVM RMS
  • > 50 dB typical dynamic range
  • GPRS Class 12
  • Internally matched input and output
  • RoHS, MSL260C pending

Typical Applications

  • GSM / EDGE / WEDGE / LTE Handsets
  • GSM / EDGE / WEDGE Wireless Cards

Parameters

Standards
GSM, GPRS, EDGE
Bands
GSM850 / 900, DCS / PCS
Pout (dBm)
35
PAE (%)
55
Package Size (mm)
5 x 5
RoHS
Yes
Lead Free
No
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo