/
Products
/
TQM7M5050

TQM7M5050

Quad-Band GSM / GPRS / EDGE-Linear Power Amplifier Module

Qorvo's TQM7M5050 is fully matched input power controlled, multibias state, Quad-Band GSM/EDGE PAM designed for use with the Qualcomm multi-mode solutions supporting Linear EDGE. The PA output power is controlled by the input power coming from the transceiver in both GMSK and 8PSK modes and thus does not require a Vramp input. Additionally, the small 5 mm x 3.5 mm package requires minimum board space and allows for high levels of phone integration.

The TQM7M5050 is designed on Qorvo's advanced InGaP HBT GaAs technology with CuFlipTM assembly offering state of the art reliability, temperature stability and ruggedness.

Discontinued
i
End of Life announced December 12, 2017 (PCN 17-0208).
Last Time Buy Aug 5, 2019.
Contact your local sales representative for assistance.
Product Data SheetRev E
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Small 14-pin 5.0 x 3.5 x 0.9 mm module
  • Input power controlled (predistortion required in EDGE mode)
  • Low-Band has 2 modes – HBM and LBM
  • High-Band has 2 modes – HBM and LBM
  • Qorvo's GaAs HBT / CuFlipTM PA technology
  • Built in CMOS controller
  • Optimized for 50 ohm system
  • MSL3 260°C / RoHS / Halogen-free

Typical Applications

  • GSM / EDGE / WEDGE Handsets
  • GSM / EDGE / WEDGE Wireless Cards

Parameters

Standards
GSM, GPRS, EDGE, WEDGE
Bands
GSM850 / 900, DCS / PCS
Pout (dBm)
35
Gain (dB)
28
PAE (%)
55
Package Size (mm)
5 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQM7M5050

TQM7M5050

Quad-Band GSM / GPRS / EDGE-Linear Power Amplifier Module

Qorvo's TQM7M5050 is fully matched input power controlled, multibias state, Quad-Band GSM/EDGE PAM designed for use with the Qualcomm multi-mode solutions supporting Linear EDGE. The PA output power is controlled by the input power coming from the transceiver in both GMSK and 8PSK modes and thus does not require a Vramp input. Additionally, the small 5 mm x 3.5 mm package requires minimum board space and allows for high levels of phone integration.

The TQM7M5050 is designed on Qorvo's advanced InGaP HBT GaAs technology with CuFlipTM assembly offering state of the art reliability, temperature stability and ruggedness.

Discontinued
i
End of Life announced December 12, 2017 (PCN 17-0208).
Last Time Buy Aug 5, 2019.
Contact your local sales representative for assistance.
Product Data SheetRev E
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Small 14-pin 5.0 x 3.5 x 0.9 mm module
  • Input power controlled (predistortion required in EDGE mode)
  • Low-Band has 2 modes – HBM and LBM
  • High-Band has 2 modes – HBM and LBM
  • Qorvo's GaAs HBT / CuFlipTM PA technology
  • Built in CMOS controller
  • Optimized for 50 ohm system
  • MSL3 260°C / RoHS / Halogen-free

Typical Applications

  • GSM / EDGE / WEDGE Handsets
  • GSM / EDGE / WEDGE Wireless Cards

Parameters

Standards
GSM, GPRS, EDGE, WEDGE
Bands
GSM850 / 900, DCS / PCS
Pout (dBm)
35
Gain (dB)
28
PAE (%)
55
Package Size (mm)
5 x 3.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev E
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks