/
Products
/
TQM7M6001

TQM7M6001

WCDMA Power Amplifier Module; Dual-Band PCS1900 / IMT2100

Qorvo's TQM7M6001 is an advanced compact 3V linear power amplifier module designed for mobile UMTS handset applications in the IMT2100 band. The small size and high performance is achieved with high-reliability InGaP HBT technology. The module is fully integrated, providing a simple 50 Ohm interface on input and output ports. No external matching or bias components are required. Despite its very compact size, the module has exceptional efficiency and linearity. The module provides high / low output power modes and supports low power mode operation at reduced supply voltage.

Discontinued
i
Please contact Qorvo Sales for details
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Very compact size - 4 x 4 x 1.1 mm
  • For 3G UMTS designs in IMT2100 band
  • High / low output power modes
  • High efficiency - high mode 40% typical
  • Supports low collector voltage operation
  • Low Vref of 2.85 V nominal
  • 10 pin package
  • Positive supply voltage - 3.2 to 4.2 V
  • 50 Ohm input and output impedances
  • High-reliability InGaP technology

Typical Applications

  • 3G WCDMA Designs in IMT2100 Band

Parameters

Standards
WCDMA
Bands
1
Pout (dBm)
27.5
Gain (dB)
27
PAE (%)
40
Package Size (mm)
4 x 4
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQM7M6001

TQM7M6001

WCDMA Power Amplifier Module; Dual-Band PCS1900 / IMT2100

Qorvo's TQM7M6001 is an advanced compact 3V linear power amplifier module designed for mobile UMTS handset applications in the IMT2100 band. The small size and high performance is achieved with high-reliability InGaP HBT technology. The module is fully integrated, providing a simple 50 Ohm interface on input and output ports. No external matching or bias components are required. Despite its very compact size, the module has exceptional efficiency and linearity. The module provides high / low output power modes and supports low power mode operation at reduced supply voltage.

Discontinued
i
Please contact Qorvo Sales for details
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Very compact size - 4 x 4 x 1.1 mm
  • For 3G UMTS designs in IMT2100 band
  • High / low output power modes
  • High efficiency - high mode 40% typical
  • Supports low collector voltage operation
  • Low Vref of 2.85 V nominal
  • 10 pin package
  • Positive supply voltage - 3.2 to 4.2 V
  • 50 Ohm input and output impedances
  • High-reliability InGaP technology

Typical Applications

  • 3G WCDMA Designs in IMT2100 Band

Parameters

Standards
WCDMA
Bands
1
Pout (dBm)
27.5
Gain (dB)
27
PAE (%)
40
Package Size (mm)
4 x 4
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks