/
Products
/
TQM7M6158

TQM7M6158

Dual-Band WCDMA Power Amplifier Module with Coupler

Qorvo's TQM7M6158 PA Module integrates two high efficiency BiHEMT power amplifiers, directional coupler and Vreg circuitry into a compact 4.0 mm x 3.0 mm package. Qorvo's CuFlip™ assembly technology and BiHEMT GaAs process provide a compact, low cost solution optimized for mobile solutions requiring state-of-the-art efficiency and size.

The TQM7M6158 is a power amplifier module for Bands 1 & 8 for use with WCDMA modulation. As a result of the combination of high performance, low cost and small size it is well suited for both mobile handset and data card applications.

Discontinued
i
End of Life announced June 6, 2017 (17-0100).
Last Time Buy January 9, 2018.
Contact your local sales representative for assistance.
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 3GPP Bands 1 (1920 - 1980 MHz) and 8 (880 - 915 MHz)
  • 27.5 (B1) / 27.5 (B8) dBm Pout Typical
  • High efficiency
  • 4.0 x 3.0 mm, 16-pin module

Typical Applications

  • Connected Devices
  • Datacards
  • M2M Modules
  • Handsets
  • Smartphones
  • Tablets

Parameters

Standards
WCDMA, LTE
Bands
1, 8
Pout (dBm)
27.5
Gain (dB)
27
PAE (%)
45
Package Size (mm)
4 x 3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQM7M6158

TQM7M6158

Dual-Band WCDMA Power Amplifier Module with Coupler

Qorvo's TQM7M6158 PA Module integrates two high efficiency BiHEMT power amplifiers, directional coupler and Vreg circuitry into a compact 4.0 mm x 3.0 mm package. Qorvo's CuFlip™ assembly technology and BiHEMT GaAs process provide a compact, low cost solution optimized for mobile solutions requiring state-of-the-art efficiency and size.

The TQM7M6158 is a power amplifier module for Bands 1 & 8 for use with WCDMA modulation. As a result of the combination of high performance, low cost and small size it is well suited for both mobile handset and data card applications.

Discontinued
i
End of Life announced June 6, 2017 (17-0100).
Last Time Buy January 9, 2018.
Contact your local sales representative for assistance.
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 3GPP Bands 1 (1920 - 1980 MHz) and 8 (880 - 915 MHz)
  • 27.5 (B1) / 27.5 (B8) dBm Pout Typical
  • High efficiency
  • 4.0 x 3.0 mm, 16-pin module

Typical Applications

  • Connected Devices
  • Datacards
  • M2M Modules
  • Handsets
  • Smartphones
  • Tablets

Parameters

Standards
WCDMA, LTE
Bands
1, 8
Pout (dBm)
27.5
Gain (dB)
27
PAE (%)
45
Package Size (mm)
4 x 3
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks