/
Products
/
TQM8M9074

TQM8M9074

700 - 2800 MHz Analog Controlled Variable Gain Amplifier

Qorvo's TQM8M9074 is a high dynamic range analog controlled variable gain amplifier (VGA) which operates from 0.7 to 2.8 GHz. The VGA is able to achieve high performance with +43 dBm OIP3 and +27.5 dBm P1dB over a wide gain variation range while only consuming 225 mA current.

The part integrates a high linearity, low noise amplifier for the first stage, followed by a broadband voltage variable attenuator and then with a high performance 0.5 Watt P1dB amplifier. The input and output of the various individual stages are accessible with external pins to allow for optimization of performance at any sub-band across the VGA's 0.7 to 2.8 GHz operating frequency range. The TQM8M9074 is packaged in a RoHS compliant, compact 5 x 5 mm surface mount leadless package. Superior thermal design allows the product to have a minimum MTTF rating of 1000 years at a mounting temperature of +85° C.

The TQM8M9074 is targeted for use in wireless infrastructure where high linearity, medium power and high efficiency are required.

Discontinued
i
Please use TQM8M9079 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Integrates amplifier + voltage variable attenuator + amplifier functionality
  • 700 to 2800 MHz
  • 23 dB Gain @ 2.14 GHz
  • 3.4 dB noise figure @ max gain setting
  • +27.5 dBm P1dB
  • +43 dBm OIP3
  • +5 V supply voltage
  • 240 mA quiescent current
  • MTTF > 1000 years

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • General Purpose Wireless
  • LTE / WCDMA / EDGE / CDMA
  • Repeaters

Parameters

Frequency Min (MHz)
700
Frequency Max (MHz)
2,800
Attenuation Range (dB)
30
OP1dB (dBm)
27.5
OIP3 (dBm)
43
NF (dB)
3.4
Voltage (V)
5
Current (mA)
240
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TQM8M9074

TQM8M9074

700 - 2800 MHz Analog Controlled Variable Gain Amplifier

Qorvo's TQM8M9074 is a high dynamic range analog controlled variable gain amplifier (VGA) which operates from 0.7 to 2.8 GHz. The VGA is able to achieve high performance with +43 dBm OIP3 and +27.5 dBm P1dB over a wide gain variation range while only consuming 225 mA current.

The part integrates a high linearity, low noise amplifier for the first stage, followed by a broadband voltage variable attenuator and then with a high performance 0.5 Watt P1dB amplifier. The input and output of the various individual stages are accessible with external pins to allow for optimization of performance at any sub-band across the VGA's 0.7 to 2.8 GHz operating frequency range. The TQM8M9074 is packaged in a RoHS compliant, compact 5 x 5 mm surface mount leadless package. Superior thermal design allows the product to have a minimum MTTF rating of 1000 years at a mounting temperature of +85° C.

The TQM8M9074 is targeted for use in wireless infrastructure where high linearity, medium power and high efficiency are required.

Discontinued
i
Please use TQM8M9079 for new designs.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Integrates amplifier + voltage variable attenuator + amplifier functionality
  • 700 to 2800 MHz
  • 23 dB Gain @ 2.14 GHz
  • 3.4 dB noise figure @ max gain setting
  • +27.5 dBm P1dB
  • +43 dBm OIP3
  • +5 V supply voltage
  • 240 mA quiescent current
  • MTTF > 1000 years

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • General Purpose Wireless
  • LTE / WCDMA / EDGE / CDMA
  • Repeaters

Parameters

Frequency Min (MHz)
700
Frequency Max (MHz)
2,800
Attenuation Range (dB)
30
OP1dB (dBm)
27.5
OIP3 (dBm)
43
NF (dB)
3.4
Voltage (V)
5
Current (mA)
240
Package Size (mm)
5.0 x 5.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks